India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
  • Offshore oil rig, oil and gas

    Measurement AND Instrumentation for Offshore

Industrial Workers, oil and gas, field services

Challenges

Measurement Solutions

Our field devices offerings are chosen for the most demanding oil & gas applications that require pressure, temperature, flow, level, liquid analytical and valve positioner high-performance measurements.

  • Solutions

    Our field devices are an important choice for oil and gas producers that want competitive advantages, lowered operating costs, and higher profits. We provide unique measurement solutions that make major differences in critical oil field applications.
  • Value Proposition

    • Measurable real-time results.
    • Actionable information.
    • Optimized well production.
    • Operational excellence.
    • Low-cost deployment and lower cost of operation.
    • Easy to install and use.
  • Differentiation

    • Unmatched asset lifetimes.
    • Best-in-class performance.
    • Superior savings and value.
    • Compatibility with existing instrumentation.
    • Outstanding ease of use.
    • Longest warranties.
    • Lowest cost of ownership.
    • Fully integrated power.
oil workers talking, oil and gas, field services

See more solutions for Smart oil and gas field - offshore

Benefits

  • Close up view of a one dollar bill, energy efficiency
    • Multiphase measurement for well-testing optimization, cost reduction, equipment and footprint.
  • Oilfield Worker checks gauge, oil and gas Alternative Text
    • Enhanced features suited for upstream oil and gas.
    • Affordable and durable flow meters.
  • Aerial shot of an off shore oil rig surrounded by ocean, oil and gas.
    • Determine a desired liquid flow, while eliminating common causes of over-reading.

The Chat is available now