EasyPact MVS Circuit Breakers and Switch-disconnectors - New Energy Catalog
This catalog is for new energy application and provides detailed information on the EasyPact MVS range of circuit breakers and switch-disconnectors. It covers product features, technical specifications, dimensions, electrical diagrams, and ordering information for the MVS T3 circuit breakers rated 800-5000A and MVS DA1 switch-disconnectors rated 1600-4000A. The catalog includes sections on functions and characteristics, installation recommendations, connections, and accessories for these low voltage switchgear devices.