Japan

シュナイダーエレクトリックのWebサイトへようこそ

シュナイダーエレクトリックのWebサイトへようこそ。

別の国を選択し提供している製品をご覧いただけます。また、グローバルWebサイトでは会社情報をご覧いただけます。

別の国または地域を選ぶ

 

EcoStruxure™ Geo SCADA Expert

  戻る   Remote SCADA Software

EcoStruxure™ Geo SCADA Expert

      • 0 products available

        Client general information
                 
                 
             
        ClearSCADA has 3 major components or software applications; the ClearSCADA server, a windows client known as ‘ViewX’, and a web client known as ‘Webx''.

        ViewX: The ClearSCADA full-feature client. Based on security, ViewX is capable of configuring and modifying server configuration.

        WebX: The ClearSCADA “thin” client. Driven by Internet Explorer, ClearSCADA web server activation is required for each server that shall provide web access.
         
        ViewX
                 
             
        ViewX
        Description
         
                 
             
        The ‘ViewX’ windows client application is the user interface for ClearSCADA and used by operators and engineers alike. The security logon for the user determines their database permissions and whether or not they can make configuration changes. The ViewX application has all of the tools necessary to build the database, display screens, reports etc. and all the engineer needs to do is walk up to any ViewX workstation, logon with his credentials and make database changes.
         
                 
        WebX
                 
             
        WebX
        Description
         
                 
             
        WebX is ClearSCADA’s Web client designed for Microsoft Internet Explorer (IE) browser. It is an ActiveX plug-in which loads from the ClearSCADA server the first time it is used. It is a full function application with graphics, alarm page, trend viewer, SQL lists and diagnostics. Operators can view, control, acknowledge alarms, execute reports etc. in the same way as the ViewX workstation, the only difference is that you cannot modify the configuration database or edit graphic displays.

        The other significant difference is that the WebX client is based on concurrent or floating licensing, meaning that the ClearSCADA server manages the number of concurrent or simultaneously users that can access the system.
        This provides an ideal solution for casual or intermittent users as the customer only purchases the number of licenses they believe they need at any given time.