Japan

シュナイダーエレクトリックのWebサイトへようこそ

シュナイダーエレクトリックのWebサイトへようこそ。

別の国を選択し提供している製品をご覧いただけます。また、グローバルWebサイトでは会社情報をご覧いただけます。

別の国または地域を選ぶ

 

EcoStruxure™ Geo SCADA Expert

  戻る   Remote SCADA Software

EcoStruxure™ Geo SCADA Expert

      • 0 products available

        Server Options
                 
             
        Server Options
        Description
         
                 
             
        Available point sizes:
      • 250
      • 500
      • 1,500
      • 5,000
      • 25,000
      • 50,000
      • 75,000
      • 100,000
      • 150,000
      • 250,000
      • 500,000

        ClearSCADA Server comes standard with the following:
      • Redundancy for standby and performance firewall servers
        (redundant and performance firewall servers must be purchased separately)
      • Event-based data Historian
      • Alarm and event subsystem
      • An integrated client (for use on Server)
      • Pager/email redirector system
      •  
                 
              Key Type
      • Software Key License
      • USB Key License
      •  
                 
              OPC Server license/Realflo License
      • Built-in OPC Server: allows up to 256 OPC client connections (DA, XML, DA, AE, HDA)
      • Realflo License. License to us unlimited Realflo gas flow runs – includes FlowCal export driver.
      •  
        Drivers
                 
             
        Drivers
        Description
         
                 
             
      • Included with the ClearSCADA Server: DNP3, SCADAPack Modbus, OPC DA client driver for connection to 3rd party OPC Servers, Modbus RTU, AB-DF1, Kingfisher, IEC 60870-5-101 Master/Slave, IEC60870-5-104 Master/Slave, DDE, ICMP, ODBC, NTP, SNMP, Trio Radio Diagnostics (CS10 only), Lufkin POC
      • Included for an addional fee: Realflo EFM, Siemens S7 PLC
      •