ATV12P055M2
ATV12P055M2
variable speed drive ATV12 - 0.55 kW - 0.75hp - 200..240V - 1ph - on base plate
特性をさらに表示-
特性
主な仕様 オモ シヨウ 製品群 Altivar 12製品コンポーネントタイプ Variable speed driveproduct destination Asynchronous motorsproduct specific application Simple machineassembly style On base platecomponent name ATV12セットごとの数量 Set of 1EMC filter Integratedbuilt-in fan Without相のネットワーク番号 1 phase[Us] rated supply voltage 200...240 V - 15...10 %motor power kW 0.55 kWmotor power hp 0.75 hpコミュニケーションポートプロトコル Modbusline current 8 A での 200 V6.7 A での 240 Vspeed range 1…20transient overtorque 150…170 % of nominal motor torque depending on drive rating and type of motorasynchronous motor control profile Voltage/frequency ratio (V/f)Sensorless flux vector controlQuadratic voltage/frequency ratioIP 保護等級 IP20 without blanking plate on upper partnoise level 0 dB詳細仕様 ショウサイ シヨウ 供給周波数 50/60 Hz +/- 5 %コネクターのタイプ 1 RJ45 (on front face) for Modbusphysical interface 2-wire RS 485 for Modbustransmission frame RTU for Modbus伝送レート 4800 bit/s9600 bit/s19200 bit/s38400 bit/snumber of addresses 1…247 for Modbuscommunication service Read holding registers (03) 29 wordsWrite single register (06) 29 wordsWrite multiple registers (16) 27 wordsRead/write multiple registers (23) 4/4 wordsRead device identification (43)prospective line Isc