シュナイダーエレクトリックのWebサイトへようこそ

シュナイダーエレクトリックのWebサイトへようこそ。

ロケーションを選択

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
すべて表示   Distributed I/O
TM3TM3G 商品画像 Schneider Electric

TM3TM3G

Green premium brand logo
TM3TM3G 商品画像 Schneider Electric
TM3TM3G
Green premium brand logo

Modicon TM3 - 2 analog or temperature inputs, 1 analog output (spring) 24Vdc

特性をさらに表示
比較できる製品は4つまでです。追加されている製品を削除します。

  • 主要
    製品群
    Modicon TM3
    製品コンポーネントタイプ
    Input/output analog module
    レンジの互換性
    Modicon M221
    Modicon M241
    Modicon M251
    Modicon M262
    analogue input number
    2
    analogue input type
    current 4...20 mA
    current 0...20 mA
    voltage 0...10 V
    voltage - 10...10 V
    thermocouple - 200...1000 °C thermocouple J
    thermocouple - 200...1300 °C thermocouple K
    thermocouple 0...1760 °C thermocouple R
    thermocouple 0...1760 °C thermocouple S
    thermocouple 0...1820 °C thermocouple B
    thermocouple - 200...400 °C thermocouple T
    thermocouple - 200...1300 °C thermocouple N
    thermocouple - 200...800 °C thermocouple E
    thermocouple 0...2315 °C thermocouple C
    Ni 100/Ni 1000 temperature probe - 60...180 °C
    Pt 100 temperature probe - 200...850 °C
    Pt 1000 temperature probe - 200...600 °C
    analogue output number
    1
    analogue output type
    Current: 4...20 mA
    Current: 0...20 mA
    Voltage: 0...10 V
    Voltage - 10...10 V
    補足
    アナログ入力変換
    16 bits
    15 bits + sign
    permissible continuous overload
    13 V, analogue input type: voltage
    40 mA, analogue input type: current
    input impedance
    <= 50 Ohm current
    >= 1 MOhm voltage
    >= 1 MOhm thermocouple
    >= 1 MOhm temperature probe
    analogue output resolution
    12 bits
    LSB value
    0.15 mV 0...10 V voltage
    0.30 mV - 10...10 V voltage
    0.30 µA 0...20 mA current
    0.244 µA 4...20 mA current
    0.1 °C temperature probe
    0.1 °C thermocouple
    2.44 mV 0...10 V voltage
    4.88 mV - 10...10 V voltage
    4.88 µA 0...20 mA current
    3.91 µA 4...20 mA current
    load type
    Resistive
    load impedance ohmic
    1 kOhm voltage
    300 Ohm current
    stabilisation time
    1 ms
    conversion time
    100 ms + 100 ms per channel + 1 controller cycle time thermocouple
    100 ms + 100 ms per channel + 1 controller cycle time temperature probe
    10 ms + 10 ms per channel + 1 controller cycle time voltage/current
    sampling duration
    10 ms voltage/current
    100 ms voltage/current
    100 ms thermocouple
    100 ms temperature probe
    absolute accuracy error
    +/- 6 °C  での 25 °C の thermocouple R, S 0...200 °C
    +/- 0.4 % of full scale  での 25 °C の thermocouple K - 200...0 °C
    +/- 0.4 % of full scale  での 25 °C の thermocouple J - 200...0 °C
    +/- 0.4 % of full scale  での 25 °C の thermocouple E - 200...0 °C
    +/- 0.4 % of full scale  での 25 °C の thermocouple T - 200...0 °C
    +/- 0.4 % of full scale  での 25 °C の thermocouple N - 200...0 °C
    +/- 0.1 % of full scale  での 25 °C voltage/current
    +/- 0.1 % of full scale  での 25 °C の thermocouple C 0...2315 °C
    +/- 0.1 % of full scale  での 25 °C の Pt 100/Pt 1000, Ni 100/ Ni 1000
    +/- 0.1 % of full scale  での 25 °C の thermocouple R, S 200...1760 °C
    +/- 0.1 % of full scale  での 25 °C の thermocouple B 300...1820 °C
    +/- 0.1 % of full scale  での 25 °C の thermocouple K 0...1300 °C
    +/- 0.1 % of full scale  での 25 °C の thermocouple J 0...1000 °C
    +/- 0.1 % of full scale  での 25 °C の thermocouple E 0...800 °C
    +/- 0.1 % of full scale  での 25 °C の thermocouple T 0...400 °C
    +/- 0.1 % of full scale  での 25 °C の thermocouple N 0...1300 °C
    +/- 0.1 % of full scale  での 25 °C voltage/current
    temperature drift
    +/- 0.006 %FS/°C
    repeat accuracy
    +/-0.5 %FS for input
    +/- 0.4 %FS の 出力
    non-linearity
    +/- 0.01 %FS analog output
    +/- 0.1 %FS analog input
    output ripple
    20 mV
    cross talk
    <= 1 LSB
    [Us] 定格制御電源電圧
    24 V DC
    supply voltage limits
    20.4…28.8 V
    type of cable
    Twisted shielded pairs cable <30 m の input/output
    電流消費
    55 mA  での 24 V DC via external supply no load
    55 mA  での 5 V DC via bus connector no load
    60 mA  での 5 V DC via bus connector full load
    80 mA  での 24 V DC via external supply full load
    ローカルシグナル
    1 LED (green) for PWR
    electrical connection
    11 x 2.5 mm² removable spring terminal block pitch 5.08 mm for inputs, outputs and supply
    insulation
    Between input and supply  での 1500 V AC
    Between input and internal logic  での 500 V AC
    Between output and supply  での 1500 V AC
    Between output and internal logic  での 500 V AC
    マーキング
    CE
    surge withstand
    1 kV power supply common mode 従い EN/IEC 61000-4-5
    0.5 kV power supply differential mode 従い EN/IEC 61000-4-5
    1 kV I/O common mode 従い EN/IEC 61000-4-5
    0.5 kV I/O differential mode 従い EN/IEC 61000-4-5
    取付補助
    Top hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    plate or panel with fixing kit
    高さ
    90 mm
    奥行き
    70 mm
    23.6 mm
    製品重量
    0.1 kg
    環境
    規格
    EN/IEC 61131-2
    EN/IEC 61010-2-201
    resistance to electrostatic discharge
    8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz 従い EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz 従い EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz 従い EN/IEC 61000-4-3
    resistance to magnetic fields
    30 A/m 従い EN/IEC 61000-4-8
    resistance to fast transients
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    10 V 0.15...80 MHz 従い EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) 従い Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Radiated emissions 40 dBμV/m QP class A 10 m)  での 30…230 MHz 従い EN/IEC 55011
    Radiated emissions 47 dBμV/m QP class A 10 m)  での 230…1000 MHz 従い EN/IEC 55011
    immunity to microbreaks
    10 ms
    運転周囲温度
    -10…55 °C horizontal installation
    -10…35 °C vertical installation
    ストレージの外気温度
    -25…70 °C
    相対湿度
    10…95 %, without condensation (in operation)
    10…95 %, without condensation (in storage)
    IP 保護等級
    IP20
    保護等級
    2
    運転高度
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    3.5 mm at 5…8.4 Hz on DIN rail
    3 gn  での 8.4…150 Hz での DIN rail
    衝撃抵抗
    15 gn for 11 ms
    梱包単位
    パッケージ1重量
    200.000 g
    パッケージ1の高さ
    75.000 mm
    パッケージ1の幅
    105.000 mm
    パッケージ1の長さ
    125.000 mm
    環境維持の提供
    循環型製品提供状況
    グリーンプレミアム製品
    REACh宣言書
    EU RoHS宣言書
    自主的に適合(EU RoHS指令範囲外)
    適合
    有毒重金属フリー
    はい
    水銀フリー
    はい
    RoHS適用除外情報
    中国版RoHS規則
    環境情報開示
    (資源)循環性
    WEEE 電気電子機器廃棄物指令
    この製品はEU市場で特定廃棄物収集に従って廃棄されなければならず、ごみ箱に捨ててはいけません。
    PVCフリー
    はい
  • 詳細を見る
    View less

    ドキュメント

    言語設定
    • すべての言語19
    • 日本語8
    • 英語16
    • イタリア語6
    • カザフ語6
    • スペイン語6
    • トルコ語6
    • ドイツ語6
    • フランス語6
    • ポルトガル語6
    • ロシア語6
    • 中国語6
    ユーザーガイド
    形式
    サイズ
    日付
    マイドキュメントに追加
    prp.document.label.format pdf
    サイズ 6.3 MB
    日付 20/08/01
    Modicon M251 Logic Controller - Hardware Guide (バージョン 01)
    説明
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    prp.document.label.format pdf
    サイズ 2.8 MB
    日付 19/12/01
    説明
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    Modicon TM3 - Expansion Modules Configuration, Programming Guide - SoMachine Basic (バージョン 09)
    説明
    This document describes the configuration of the TM3 expansion modules for SoMachine Basic.For further information, refer to the separate documents provided in the SoMachine Basic onlinehelp.
    prp.document.label.format pdf
    サイズ 2.1 MB
    日付 18/03/01
    説明
    This document describes the configuration of the TM3 expansion modules for SoMachine Basic.For further information, refer to the separate documents provided in the SoMachine Basic onlinehelp.
    Modicon TM3 - Expansion Modules, Programming Guide - SoMachine (バージョン 09)
    説明
    This document describes the configuration of the TM3 expansion modules for SoMachine.
    prp.document.label.format pdf
    サイズ 1.3 MB
    日付 18/01/03
    説明
    This document describes the configuration of the TM3 expansion modules for SoMachine.
    Modicon TM3 - Analog I/O Modules, Hardware Guide - SoMachine (バージョン 04)
    説明
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. It provides the description, characteristics, wiring diagrams, and installation details for TM3 analog I/O expansion modules.
    prp.document.label.format pdf
    サイズ 2 MB
    日付 18/01/03
    説明
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. It provides the description, characteristics, wiring diagrams, and installation details for TM3 analog I/O expansion modules.
    CAD
    形式
    サイズ
    日付
    マイドキュメントに追加
    Compact EtherNet/IP Logic Controller M251 - Wiring Diagram (バージョン 1.0)
    説明
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    prp.document.label.format zip
    サイズ 16.3 MB
    日付 15/12/01
    説明
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    Distributed Modbus TCP Logic Controller M251 - Wiring Diagram (バージョン 00)
    説明
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    prp.document.label.format zip
    サイズ 17.6 MB
    日付 15/12/01
    説明
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    証明書
    形式
    サイズ
    日付
    マイドキュメントに追加
    prp.document.label.format pdf
    サイズ 56.1 KB
    日付 18/11/28
    prp.document.label.format pdf
    サイズ 51.7 KB
    日付 17/07/28
    prp.document.label.format pdf
    サイズ 462 KB
    日付 15/10/14
    prp.document.label.format pdf
    サイズ 151.2 KB
    日付 17/09/20
    指示シート
    形式
    サイズ
    日付
    マイドキュメントに追加
    prp.document.label.format pdf
    サイズ 3.3 MB
    日付 19/01/01
    EU RoHS宣言書
    形式
    サイズ
    日付
    マイドキュメントに追加
    TM3TM3G : TM3TM3G_ROHS_DECLARATION
    説明
    TM3TM3G_ROHS_DECLARATION
    prp.document.label.format pdf
    サイズ 195.3 KB
    日付 20/12/03
    説明
    TM3TM3G_ROHS_DECLARATION
    REACh宣言書
    形式
    サイズ
    日付
    マイドキュメントに追加
    TM3TM3G : TM3TM3G_REACH_DECLARATION
    説明
    TM3TM3G_REACH_DECLARATION
    prp.document.label.format pdf
    サイズ 195.3 KB
    日付 20/12/03
    説明
    TM3TM3G_REACH_DECLARATION
    中国版RoHS宣言書
    形式
    サイズ
    日付
    マイドキュメントに追加
    TM3TM3G : TM3TM3G_ROHS_CHINA_DECLARATION
    説明
    TM3TM3G_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    サイズ 195.3 KB
    日付 20/12/03
    説明
    TM3TM3G_ROHS_CHINA_DECLARATION
    海洋・船舶の証明書
    形式
    サイズ
    日付
    マイドキュメントに追加
    prp.document.label.format pdf
    サイズ 166.9 KB
    日付 20/10/28
    prp.document.label.format pdf
    サイズ 770.5 KB
    日付 18/12/27
    適合宣言書
    形式
    サイズ
    日付
    マイドキュメントに追加
    prp.document.label.format pdf
    サイズ 565.5 KB
    日付 15/08/12
  • 詳細を見る
    View less

    ソフトウェアとファームウェア

    言語設定
    • すべての言語1
    • 英語1
    • イタリア語1
    • スペイン語1
    • トルコ語1
    • ドイツ語1
    • フランス語1
    • ポルトガル語1
    • ロシア語1
    • 中国語1
    ソフトウェア - リリース
    形式
    サイズ
    日付
    マイドキュメントに追加
    MSX Configurator (バージョン V2)
    説明
    MSX Configurator is obsolete, it’s replaced by Modicon PLC Configurator.This new web based tool provides more functionalities and ergonomic.Selecting the right PLC and IOs has never been so easy and fast. Save time during design and implementation into your project.To access Modicon PLC Configurator, follow the link: https://www.se.com/ww/en/work/products/industrial-automation-control/tools/modicon-plc-configurator.jsp
    prp.document.label.format jsp
    サイズ 373.8 KB
    日付 20/10/15
    説明
    MSX Configurator is obsolete, it’s replaced by Modicon PLC Configurator.This new web based tool provides more functionalities and ergonomic.Selecting the right PLC and IOs has never been so easy and fast. Save time during design and implementation into your project.To access Modicon PLC Configurator, follow the link: https://www.se.com/ww/en/work/products/industrial-automation-control/tools/modicon-plc-configurator.jsp