이미지 EasyLogic PFC - Low Voltage Capacitor Bank - User Guide(No Polluted)

EasyLogic PFC - Low Voltage Capacitor Bank - User Guide(No Polluted)

This document provides guidance for the installation, commissioning, and operation of the EasyLogic PFC Low Voltage Capacitor Bank enclosures and cubicles (models VLVAW0L, VLVAW1L, VLVAW2L, VLVATJ, VLVAF3L, VLVAF5L). It includes detailed safety instructions, technical characteristics, dimensional specifications, installation requirements for floor-standing and wall-mounted configurations, electrical connection procedures for power and auxiliary cables, current transformer setup, controller configuration using PowerLogic VL6 and VL12 regulators, automatic power factor correction setup, communication module connections, maintenance schedules, and troubleshooting guidance. The document covers voltage ratings of 400 to 415 volts at 50 Hz frequency, IP31 protection rating, and compliance with IEC 61439-2 and IEC 61921 standards. Note: AI-generated document summary. Please check the original document for detailed information.

날짜: 01 10월 2021 | 유형: 사용자 가이드
언어: 스페인어, 영어, 프랑스어 | 버전: 07
참조 번호: EAV9621001

파일

파일 이름
EAV9621001-07.pdf