이미지 SpaceLogic Sensors - SHD2 Series Humidity Sensors - Analog - Installation Instructions

SpaceLogic Sensors - SHD2 Series Humidity Sensors - Analog - Installation Instructions

SpaceLogic SHD2 Series Humidity Transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions. All models are equipped with a solid state capacitive humidity sensor that is easy to replace in the field and a solid state temperature sensor for high accuracy measurements. SHD2 is an all-in-one device combining humidity and temperature sensing. Intended for duct mount applications, the device ensures a building’s optimum temperature and humidity levels, resulting in greater energy efficiency. Each device is an active sensor that converts a humidity or temperature measurement into 4-20 mA, 0 to 5 Vdc or 0 to 10 Vdc analog output. Different models are available based on application requirements for lower-cost installations.

날짜: 16 9월 2024 | 유형: Instruction sheet
언어: 영어 | 버전: 01
참조 번호: GEX55242

파일

파일 이름
SHD2_Analog_Install_GEX55242-01.pdf