브랜드

Impact-Company-Logo-English Black-01-177x54

슈나이더 일렉트릭 코리아 웹사이트에 방문해 주셔서 감사합니다.

슈나이더 일렉트릭 코리아 웹사이트 방문자 분들 모두 환영합니다.
이미지 HO2 Series Outdoor Humidity Sensors - Installation Guide

HO2 Series Outdoor Humidity Sensors - Installation Guide

HO2 Series Outdoor Humidity Sensors provide an ideal solution for measuring relative humidity in a wide range of conditions. All models are equipped with a solid state capacitive sensor that is easy to replace in the field. The housing is completely weatherproof and intended for outdoor mounting. The HO2 is an all-in-one device combining humidity and temperature sensing. The device ensures a building’s optimum temperature and humidity levels, resulting in greater energy efficiency. Each device is an active sensor that converts a humidity or temperature measurement into an analog output (4-20 mA) or a voltage level (0 to 5 Vdc or 0 to 10 Vdc). Different models are available based on application requirements for lower-cost installations.

날짜: 16 9월 2024 | 유형: Instruction sheet
언어: 영어 | 버전: 01
참조 번호: GEX55254

파일

파일 이름
HO2_GEX55254-01.pdf