Korea, South

슈나이더 일렉트릭 코리아 웹사이트에 방문해 주셔서 감사합니다.

슈나이더 일렉트릭 코리아 웹사이트 방문자 분들 모두 환영합니다.

다른 국가를 선택하여 판매 중인 제품을 보거나 글로벌 웹사이트로 이동하여 회사 정보를 확인하실 수 있습니다.

다른 국가 선택

 

Varplus / Easyplus

Three-phase capacitors 50/60 Hz

-

Varplus / Easyplus
  • 기능

    Varplus² modular capacitors are used to build capacitor banks for power factor correction on low voltage networks.
    They allow by their different assembly combination to cover all the power ratings you could need, depending on the voltage, frequency and harmonic pollution level of the network.

    • Technical data Frequency:50 or 60Hz
    • Network voltage:230 à 690V
    • Rated voltage:280 à 690V
    • Capacitor rating power:2.5 to 20 kvar
    • Possibility of association with detuned reactors
    • detuned reactors tuning:2.7(135Hz), 3.8(190Hz), 4.3(215Hz)
    • Temperature class:class D (55°C)
    • Standards:CEI 60831 1/2, CSA 22-2 N°190, UL


    장점

    Give oxygen to your electrical network

    Simplicity:

    • only one foot print capacitor for the entire offer
    • installation in any position, vertically or horizontally
    • possibility of wiring connection at 360°
    Peace of mind:
    • life time:130 000 hours (15 years)
    • protection against all electrical faults by HQ protection system
    • safety of personnel:internal discharge resistance

    적용 분야

    • Make savings on power:power factor correction
    • Power quality supplied:limitation of pollution to the network