Korea, South

슈나이더 일렉트릭 코리아 웹사이트에 방문해 주셔서 감사합니다.

슈나이더 일렉트릭 코리아 웹사이트 방문자 분들 모두 환영합니다.

다른 국가를 선택하여 판매 중인 제품을 보거나 글로벌 웹사이트로 이동하여 회사 정보를 확인하실 수 있습니다.

다른 국가 선택

03033 Product picture Schneider Electric

모두 보기 Prisma G

Prisma G - 03033

Functional units

03033 Product picture Schneider Electric
모두 보기 Prisma G
Prisma G - 03033
Functional units

프리즈마 플러스 - G 시스템 - 수평 Vigi NSX250용 마운팅 플레이트 - 토글

특성 더 보기 >
내 제품에 추가 내 제품에서 제거

  • 기본항목
    레인지
    Prisma
    호환성
    Prisma G
    제품 또는 구성요소 타입
    마운팅 플레이트
    액세서리(부속품 등) / 별도의 부품 카테고리
    Installation accessory
    설치된 장치
    Easypact : fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...250 and ammeter without earth leakage protection - control: toggle - horizontal installation
    극지 설명
    1 x 3P : fixed : NSX100...160 horizontal installation
    1 x 4P : fixed : NSX100...160 horizontal installation
    1 x 3P : fixed : NSX250 horizontal installation
    1 x 4P : fixed : NSX250 horizontal installation
    1 x 4P : fixed : CVS100...160 horizontal installation
    1 x 3P : fixed : CVS100...160 horizontal installation
    1 x 4P : fixed : CVS250 horizontal installation
    1 x 3P : fixed : CVS250 horizontal installation
    1 x 3P : fixed : NSX100...250 and ammeter horizontal installation
    1 x 4P : fixed : NSX100...250 and ammeter horizontal installation
    전기적/기계적 특성
    인클로저/구획 칸 설명
    플로어 스탠딩 인클로저 - width 850 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    number of vertical modules [50 mm]
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...250 and ammeter without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...250 and ammeter without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    사용 조건
    Need additional plate (2M high) when installation of device is in horizontal
    높이
    150 mm
    너비
    600 mm
    제품 무게
    0.94 kg
    표면 마감
    Matt
    Smooth
    보호 처리
    전기이동 처리 및 핫-중합된 폴리에스테르에폭시 분체
    색상
    백색 RAL 9001
    사용환경
    표준
    IEC 61439-2
    제품 인증
    ASEFA
    상품의 지속 가능성
    지속 제공 상태
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    제품 환경 프로필
    생활 지침의 제품 끝
    Need no specific recycling operations
    계약 보증
    보증 기간
    18 개월
  • 문서 및 다운로드

    언어
    • 한국어
    • 영어
    Catalogue
    날짜
    크기
    내 문서에 추가
    날짜 18. 7. 18
    크기 73.3 MB
    CAD
    날짜
    크기
    내 문서에 추가
    M.PL.HZ.FIX.VIGI NS250TOG.
    날짜 13. 7. 31
    크기 393.9 KB
    날짜 13. 7. 31
    크기 255.1 KB
    Instruction sheet
    날짜
    크기
    내 문서에 추가
    날짜 18. 8. 6
    크기 601.7 KB
    날짜 18. 5. 28
    크기 1.7 MB
    Product environmental
    날짜
    크기
    내 문서에 추가
    날짜 16. 12. 8
    크기 523.7 KB
    REACh Declaration
    날짜
    크기
    내 문서에 추가
  • 기술 FAQ

    검색된 결과가 없습니다.
    죄송하지만 일시적인 기술 문제로 관련 FAQ를 확인할 수 없습니다.나중에 다시 시도하십시오.