Korea, South

슈나이더 일렉트릭 코리아 웹사이트에 방문해 주셔서 감사합니다.

슈나이더 일렉트릭 코리아 웹사이트 방문자 분들 모두 환영합니다.

다른 국가를 선택하여 판매 중인 제품을 보거나 글로벌 웹사이트로 이동하여 회사 정보를 확인하실 수 있습니다.

다른 국가 선택

03243 Product picture Schneider Electric

모두 보기 Prisma G

Prisma G - 03243

Functional units

03243 Product picture Schneider Electric
모두 보기 Prisma G
Prisma G - 03243
Functional units

프리즈마 플러스 - G 및 P 시스템 - 3-4 NSX250용 프런트 플레이트 - 수직

특성 더 보기 >
내 제품에 추가 내 제품에서 제거

  • 기본항목
    레인지
    Prisma
    호환성
    Prisma P
    Prisma G
    제품 또는 구성요소 타입
    전면 플레이트
    액세서리(부속품 등) / 별도의 부품 카테고리
    Installation accessory
    전면 플레이트의 타입
    컷 아웃
    설치된 장치
    Compact : fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : drawout NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : drawout NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : drawout NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : drawout NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : drawout NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : drawout NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
    극지 설명
    4 x 3P : mounting plate support : CVS100...160 vertical installation
    3 x 4P : mounting plate support : CVS100...160 vertical installation
    4 x 3P : mounting plate support : CVS250 vertical installation
    3 x 4P : mounting plate support : CVS250 vertical installation
    4 x 3P : mounting plate support : NSX100...160 vertical installation
    3 x 4P : mounting plate support : NSX100...160 vertical installation
    4 x 3P : mounting plate support : NSX250 vertical installation
    3 x 4P : mounting plate support : NSX250 vertical installation
    2 x 3P : mounting plate support : NSX100...160 vertical installation
    2 x 4P : mounting plate support : NSX100...160 vertical installation
    2 x 3P : mounting plate support : NSX250 vertical installation
    2 x 4P : mounting plate support : NSX250 vertical installation
    구동 포지션
    수직
    전기적/기계적 특성
    인클로저/구획 칸 설명
    플로어 스탠딩 인클로저 - width 600mm
    벽 마운트된 인클로저 - width 600mm
    구획 칸 - width 650mm, depth 400mm
    연결 포지션
    Direct connection
    Linergy FC
    수직 모듈 (50 mm)의 수
    5
    표준
    IEC 61439-2
    IEC 61439-1
    제품 인증
    ASEFA
    세트당 수량
    1 세트
    높이
    250 mm
    너비
    500 mm
    제품 무게
    0.82 kg
    자재
    스틸
    표면 마감
    Matt
    Smooth
    보호 처리
    전기이동 처리 및 핫-중합된 폴리에스테르에폭시 분체
    색상
    백색 RAL 9001
    사용환경
    보호의 IK 정도
    IK07 일치되는 EN/IEC 62262
    상품의 지속 가능성
    지속 제공 상태
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    제품 환경 프로필
    생활 지침의 제품 끝
    Need no specific recycling operations
    계약 보증
    보증 기간
    18 개월
  • 문서 및 다운로드

    언어
    • 영어
    Catalogue
    날짜
    크기
    내 문서에 추가
    날짜 18. 7. 18
    크기 73.3 MB
    날짜 18. 10. 5
    크기 85.6 MB
    CAD
    날짜
    크기
    내 문서에 추가
    FR.PL.3-4 V.NS250 DEVICES
    날짜 13. 7. 30
    크기 372.2 KB
    날짜 13. 7. 30
    크기 348.2 KB
    Instruction sheet
    날짜
    크기
    내 문서에 추가
    날짜 18. 11. 5
    크기 1.4 MB
    날짜 18. 5. 26
    크기 4.2 MB
    Product environmental
    날짜
    크기
    내 문서에 추가
    날짜 16. 12. 8
    크기 523.7 KB
  • 기술 FAQ

    검색된 결과가 없습니다.
    죄송하지만 일시적인 기술 문제로 관련 FAQ를 확인할 수 없습니다.나중에 다시 시도하십시오.