Korea, South

슈나이더 일렉트릭 코리아 웹사이트에 방문해 주셔서 감사합니다.

슈나이더 일렉트릭 코리아 웹사이트 방문자 분들 모두 환영합니다.

다른 국가를 선택하여 판매 중인 제품을 보거나 글로벌 웹사이트로 이동하여 회사 정보를 확인하실 수 있습니다.

다른 국가 선택

03453 Product picture Schneider Electric

모두 보기 Prisma P

Prisma P - 03453

Functional units

03453 Product picture Schneider Electric
모두 보기 Prisma P
Prisma P - 03453
Functional units

프리즈마 플러스 - P 시스템 - 수평 NSX630용 마운팅 플레이트 - 토글 - 3P

특성 더 보기 >
내 제품에 추가 내 제품에서 제거

  • 기본항목
    레인지
    Prisma
    호환성
    Prisma P
    제품 또는 구성요소 타입
    마운팅 플레이트
    액세서리(부속품 등) / 별도의 부품 카테고리
    Installation accessory
    설치된 장치
    Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS400 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS630 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS400 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS630 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX400 without earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX630 without earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX400 with earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX630 with earth leakage protection - control: toggle - horizontal installation
    극지 설명
    1 x 3P : fixed : NSX400 horizontal installation
    1 x 3P : fixed : NSX630 horizontal installation
    1 x 3P : fixed : CVS400 horizontal installation
    1 x 3P : fixed : CVS630 horizontal installation
    1 x 3P : plug-in : NSX400 horizontal installation
    1 x 3P : plug-in : NSX630 horizontal installation
    전기적/기계적 특성
    인클로저/구획 칸 설명
    구획 칸 - width 650mm, depth 400mm
    number of vertical modules [50 mm]
    4 module(s) : CVS400 without earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : CVS630 without earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : NSX400 without earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : NSX630 without earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : CVS400 with earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : CVS630 with earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : NSX400 with earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : NSX630 with earth leakage protection , direct in 650 mm Wide cubicle
    3 module(s) : NSX400 without earth leakage protection , direct in 650 mm Wide cubicle
    3 module(s) : NSX630 without earth leakage protection , direct in 650 mm Wide cubicle
    3 module(s) : NSX400 with earth leakage protection , direct in 650 mm Wide cubicle
    3 module(s) : NSX630 with earth leakage protection , direct in 650 mm Wide cubicle
    높이
    200 mm
    제품 무게
    2.5 kg
    표면 마감
    Matt
    Smooth
    보호 처리
    전기이동 처리 및 핫-중합된 폴리에스테르에폭시 분체
    색상
    백색 RAL 9001
    사용환경
    표준
    IEC 61439-2
    제품 인증
    ASEFA
    상품의 지속 가능성
    지속 제공 상태
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    제품 환경 프로필
    생활 지침의 제품 끝
    계약 보증
    보증 기간
    18 개월
  • 문서 및 다운로드

    언어
    • 한국어
    • 영어
    Catalogue
    날짜
    크기
    내 문서에 추가
    날짜 18. 10. 5
    크기 85.6 MB
    CAD
    날짜
    크기
    내 문서에 추가
    M.PL.HZ.NS630 3P
    날짜 13. 7. 31
    크기 557.2 KB
    날짜 13. 7. 31
    크기 656.9 KB
    M.PL.HZ.NS630 3P
    날짜 13. 7. 31
    크기 583 KB
    날짜 13. 7. 31
    크기 1.1 MB
    Instruction sheet
    날짜
    크기
    내 문서에 추가
    날짜 18. 5. 26
    크기 4.3 MB
    End of life manual
    날짜
    크기
    내 문서에 추가
    날짜 17. 9. 21
    크기 297.9 KB
    Product environmental
    날짜
    크기
    내 문서에 추가
    날짜 17. 11. 14
    크기 269.6 KB
    REACh Declaration
    날짜
    크기
    내 문서에 추가
  • 기술 FAQ

    검색된 결과가 없습니다.
    죄송하지만 일시적인 기술 문제로 관련 FAQ를 확인할 수 없습니다.나중에 다시 시도하십시오.