Korea, South

슈나이더 일렉트릭 코리아 웹사이트에 방문해 주셔서 감사합니다.

슈나이더 일렉트릭 코리아 웹사이트 방문자 분들 모두 환영합니다.

다른 국가를 선택하여 판매 중인 제품을 보거나 글로벌 웹사이트로 이동하여 회사 정보를 확인하실 수 있습니다.

다른 국가 선택

03500 Product picture Schneider Electric

모두 보기 Prisma P

Prisma P - 03500

Functional units

03500 Product picture Schneider Electric
모두 보기 Prisma P
Prisma P - 03500
Functional units

프리즈마 플러스 - P 시스템 - NW08-32용 마운팅 플레이트

특성 더 보기 >
내 제품에 추가 내 제품에 추가

  • 기본항목
    레인지
    Prisma
    호환성
    Prisma P
    제품 또는 구성요소 타입
    마운팅 플레이트
    액세서리(부속품 등) / 별도의 부품 카테고리
    Installation accessory
    설치된 장치
    Masterpact : drawout NW08...16 - control: toggle - vertical installation
    Masterpact : fixed NW08...16 - control: toggle - vertical installation
    Masterpact : drawout NW20...25 - control: toggle - vertical installation
    Masterpact : fixed NW20...25 - control: toggle - vertical installation
    Masterpact : drawout NW32 - control: toggle - vertical installation
    Masterpact : fixed NW32 - control: toggle - vertical installation
    극지 설명
    1 x 3P : drawout : NW08...16 vertical installation
    1 x 3P : fixed : NW08...16 vertical installation
    1 x 4P : drawout : NW08...16 vertical installation
    1 x 4P : fixed : NW08...16 vertical installation
    1 x 3P : drawout : NW20...25 vertical installation
    1 x 3P : fixed : NW20...25 vertical installation
    1 x 4P : drawout : NW20...25 vertical installation
    1 x 4P : fixed : NW20...25 vertical installation
    1 x 3P : drawout : NW32 vertical installation
    1 x 3P : fixed : NW32 vertical installation
    1 x 4P : drawout : NW32 vertical installation
    1 x 4P : fixed : NW32 vertical installation
    전기적/기계적 특성
    installation description
    Cubicle - width 650 mm, depth 600 mm
    Cubicle - width 650 mm, depth 1000 mm
    number of vertical modules [50 mm]
    36 module(s) : NW08...16, front connection on adaptor in 650 mm Wide cubicle
    27 module(s) : NW08...16, front connection on Canalis in 650 mm Wide cubicle
    15 module(s) : NW08...16, rear connection on adaptor in 650 mm Wide cubicle
    19 module(s) : NW08...16, front connection on adaptor in 650 mm Wide cubicle
    17 module(s) : NW08...16, rear connection on Canalis in 650 mm Wide cubicle
    36 module(s) : NW08...16, front connection on busbar in 650 mm Wide cubicle
    18 module(s) : NW08...16, front connection on adaptor in 650 mm Wide cubicle
    14 module(s) : NW08...16, rear connection on adaptor in 650 mm Wide cubicle
    16 module(s) : NW08...16, rear connection on Canalis in 650 mm Wide cubicle
    36 module(s) : NW20...25, front connection on adaptor in 650 mm Wide cubicle
    15 module(s) : NW20...25, rear connection on adaptor in 650 mm Wide cubicle
    20 module(s) : NW20...25, front connection on adaptor in 650 mm Wide cubicle
    28 module(s) : NW20...25, front connection on Canalis in 650 mm Wide cubicle
    17 module(s) : NW20...25, rear connection on Canalis in 650 mm Wide cubicle
    36 module(s) : NW20...25, front connection on busbar in 650 mm Wide cubicle
    19 module(s) : NW20...25, front connection on adaptor in 650 mm Wide cubicle
    14 module(s) : NW20...25, rear connection on adaptor in 650 mm Wide cubicle
    16 module(s) : NW20...25, rear connection on Canalis in 650 mm Wide cubicle
    36 module(s) : NW32, front connection on adaptor in 650 mm Wide cubicle
    15 module(s) : NW32, rear connection on adaptor in 650 mm Wide cubicle
    20 module(s) : NW32, front connection on adaptor in 650 mm Wide cubicle
    28 module(s) : NW32, front connection on Canalis in 650 mm Wide cubicle
    17 module(s) : NW32, rear connection on Canalis in 650 mm Wide cubicle
    36 module(s) : NW32, front connection on busbar in 650 mm Wide cubicle
    19 module(s) : NW32, front connection on adaptor in 650 mm Wide cubicle
    14 module(s) : NW32, rear connection on adaptor in 650 mm Wide cubicle
    16 module(s) : NW32, rear connection on Canalis in 650 mm Wide cubicle
    높이
    30 mm
    제품 무게
    3.82 kg
    색상
    백색 RAL 9001
    사용환경
    표준
    IEC 61439-2
    제품 인증
    ASEFA
    상품의 지속 가능성
    지속 제공 상태
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    제품 환경 프로필
    생활 지침의 제품 끝
    계약 보증
    보증 기간
    18 개월
  • 문서 및 다운로드

    언어
    • 한국어
    • 영어
    • 프랑스어
    • 러시아어
    • 이탈리아어
    • 포르투칼어
    • 중국어
    • 스페인어
    • 독일어
    Catalogue
    날짜
    크기
    내 문서에 추가
    Catalogue Prisma P 2018 (버전 4.1)
    날짜 18. 10. 5
    크기 85.6 MB
    CAD
    날짜
    크기
    내 문서에 추가
    CAD files for 03500: Mounting plate for NW08-32, all types (버전 1.0)
    M.PL.NW (버전 1.0)
    날짜 13. 8. 1
    크기 394.5 KB
    날짜 13. 8. 1
    크기 312.4 KB
    M.PL.NW (버전 1.0)
    날짜 13. 8. 1
    크기 498.9 KB
    날짜 13. 8. 1
    크기 266.3 KB
    Instruction sheet
    날짜
    크기
    내 문서에 추가
    M.plate V.fixNT/withdNS1600-NT/NW (버전 02)
    날짜 18. 5. 24
    크기 1.1 MB
    EU RoHS 선언
    날짜
    크기
    내 문서에 추가
    날짜 19. 2. 15
    크기 0
    REACh 선언
    날짜
    크기
    내 문서에 추가
    날짜 19. 2. 15
    크기 0
    수명 종료 정보
    날짜
    크기
    내 문서에 추가
    PRISMA P CUBICLES - EoLi (버전 1.0)
    날짜 17. 9. 21
    크기 297.9 KB
    제품 환경 프로필
    날짜
    크기
    내 문서에 추가
    Prisma P - PEP (버전 1.0)
    날짜 17. 11. 14
    크기 269.6 KB
  • 기술 FAQ

    검색된 결과가 없습니다.
    죄송하지만 일시적인 기술 문제로 관련 FAQ를 확인할 수 없습니다.나중에 다시 시도하십시오.