This document provides essential safety and installation information for Climasys temperature controls with references NSYCCOTHC, NSYCCOTHCF, NSYCCOTHO, NSYCCOTHOF, NSYCCOTHD, NSYCCOTHDF, NSYCCOTHI and NSYCCOTHIF. It includes warnings about hazards of electric shock, explosion and arc flash. Details space requirements, fixing and mounting methods on DIN rails, SF profiles, transverse rails and mounting plates. Specifies operating temperature range of -20 °C to +80 °C and storage temperature of -40 °C to 80 °C. Provides information on operating modes, setting recommendations, maximum switching capacity and connection diagrams for each model. Note: AI-generated document summary. Please check the original document for detailed information.
| Failo vardas | |
ENNA07922-T.pdf |