This document provides essential safety information and basic installation guidance for the Harmony GTU Standard Box operator terminal used for machines or system automation. It includes hazard warnings related to electric shock, explosion, and arc flash, along with proper installation requirements for Class I, Division 2 environments. The document covers parts identification, status LED indicators, general specifications including rated input voltage of 12 Vdc, ambient temperature range, and atmospheric pressure requirements. Installation procedures for mounting onto Display Module, USB cable clamp attachment, and battery replacement instructions are provided. Users must refer to the complete Harmony GTU User Manual accessible via QR code for detailed product usage information. Note: AI-generated document summary. Please check the original document for detailed information.
| Failo vardas | |
PHA54474_03.pdf |
Produktų grupės: