Spacial CRN
Steel wall-mounting enclosures for industry. For indoors non-clean industrial environments
Steel wall-mounting enclosures for industry. For indoors non-clean industrial environments
Steel command enclosures for human-machine interface. -
Plieniniai valdymo pultai. -
Steel derivation boxes. Metallic junction boxes
Steel industrial boxes. Simplicity, ergonomics and versatility, it's all in the box !
Steel-made wall-mounting enclosures. The broadest range of available dimensions on the market !
Electromagnetic protected wall-mounting enclosures. -
Plieniniai monoblokinės konstrukcijos skydai ir aksesuarai. Plieniniai skydai
Plieniniai skydai ir aksesuarai. Plieniniai skydai
Outdoor heavy duty Floor-standing enclosures made in steel. Spacial SFHD steel enclosure has steel is recommended for outdoor private areas and engineered to resist harsh and aggressive environments thanks to its capacity to resist to corrosion and UV.
Stainless-steel control desk. -
Stainless-steel wall-mounting enclosures. Specially designed for corrosive industries
Stainless-steel compact floor-standing enclosures. -
Stainless-steel suitable floor-standing enclosures. -
Floor Standing Polyester enclosures. -
Insulating polyester and policarbonate modular boxes. Class II insulating industrial boxes that can be coupled by all their side surfaces allowing the creation of the greatest variety of modular assemblies.
Polycarbonate industrial boxes. Class II polycarbonate boxes for enhanced impact resistance (IK08) and applications exposed to UV rays.
ABS industrial boxes. Class II ABS boxes for conventional applications (IK07) with the usual constraints.
Polyester wall-mounting enclosures. Class II fiberglass reinforced polyester wall-mounting enclosures. Ideal for outdoor installations and harsh environments.
Polyester floor-standing enclosures. Class II fiberglass reinforced polyester floor-standing enclosures. Ideal for outdoor installations and harsh environments.
Polyester floor-standing DIN enclosures. Class II fiberglass reinforced polyester floor-standing enclosures designed to accommodate busbars and DIN-type LV fuses for public distribution networks.
Priverstinė ventiliacija. -
Džiovinimas. -
Šilumokaitis. -
Aušinimo elementai. -
Thermal Control. -
Šildymo rezistorius. -
Thermal softwares. Determine the optimal thermal solution for your control panels
Mounting accessories. For easy and fast device´s installation: Mounting plates, steps slides, uprights, profiles, rails and cross rails, brackets, heavy load supports and more.
Enclosures Spare Parts. -
Spacial SFM offer certified for motor control centres. Compartmentalised functional fixed system for motor control centres compliant with IEC 61439-1&2. It Is designed for installation of motor starters up to 250 kW. Spacial SFM is based on the Spacial SF system
19" cabinets IP55. Floor-standing and wall-mounted enclosures for 19” rack-based data and network equipment
Steel, stainless-steel & polyester ATEX enclosures. Wall-mounting enclosures, certified for operation where explosion risks are present
Human-Machine dialogue enclosures. Large selection of human-machine interface enclosure solutions, products and accessories ideal for operator interface.
Reinforced EMC steel enclosures. Tested solution for Industrial and electronic applications requiring EMC protection
Outdoor polyester & stainless-steel enclosures. Enclosures optimized to overcome outdoor installation challenges. Suitable for public and private settings.
Spacial SF & S3D enclosures. Designed for projects being carried out in areas of seismic risk and nuclear industry
Distribution in power switchboards. A complete range of Copper or Aluminum busbar systems, IEC or multi-standard, vertical, horizontal, insulated, rear/multistage. Easy to install within Prisma cubicles or enclosures.
Antgaliai. -
Rinklės. Rinklės ir gnyptai, spyruokliniais, varžtiniais ir izoliacijos nuėmimo kontaktais
Distrbution in low-power switchboards. Two types of connection technology are available: Spring terminals or Screw connections, up to 250 A
Comb busbars for circuit-breakers,contactors…. A complete solution for connecting devices along the rows with any enclosure you choose
Junction terminals, earth / neutral bars... These Linergy ranges offer a fast, reliable and easy cabling of your switchboard. Push-in, Screw and Spring type terminal blocks. Earth bars and PE connectors.
For high availbality distribution swtichboards. Simple and quick installation system for distribution and control products. These pre-assembled busbar systems connect products up to 50 A max each.