Ypatybės
- 2 heights, 4U and 8U available.
- Enclosure formed by a monobloc body and glazed front cover.
- Two 10" uprights, depth adjustable on 12.5mm step.
Technical description
- Monobloc body folded, welded sheet steel equipped with cable entries on top and bottom, on sides and on the rear panel.
- Wall mounting enclosure equipped with front face in smoked transparent polycarbonate.
- Locking by key nº410.
- Bottom perforations for natural ventilation.
- Protection level IP20 according IEC60529.
- Resistance to external mechanical impact IK-08 according IEC62262.
- Certifications : In compliance with the directive RoHS.
- Paint : Textured epoxi-polyester powder paint finish in RAL7035.
Privalumai
Enclosures inspired by your expectations !
- Ingenious : the opening of the cover provides total accessibility, making cabling in a limited space easier.
- Practical : equipped with 2 uprights, depth adjustable on a 12.5mm step.
- Adaptable : the multiple cable entries allow easy installation in all possible cases.
Taikymas
- Local networks, telecommunications for the installations in the building offices, service industry.
- Installation for the small offices of less than 36 points of connection.