Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

 

iSW

Kirtikliai

Acti 9 iSW modular control switches, modular switch-disconnectors, modular control switches with indicator light

iSW
  • Ypatybės

    • Acti 9 iSW modular switches are the new reference in the field of low-voltage final distribution for circuit protection.
    • Acti 9 iSW modular switches are packed full of innovations and benefit from Schneider Electric’s experience over more than 40 years.

    With exclusive features, Acti 9 iSW DIN rail modular switches are definitely geared to absolute safety and improved continuity of service.
    - VISI-SAFE : for safe operation and maintenance work on circuit protection.
    - Class-2 insulation : continuous safety for operators and unqualified personnel.

    Acti 9 iSW modular switches are modular switches that are simple to choose, easy to install and environmentally friendly, with 100% recyclable and recoverable components.

    Technical features :

    • Rating: 20 to 125 A
    • Compliance with standards: EN 60669-1, IEC 669-1 for iSW control switches with indicator light and EN 60669-2-4, IEC 669-2-4 for iSW control switches without indicator light.
    • Compliance with standard IEC 947-3 for iSW switch-disconnectors 40 to 125 A
    • Suitable for isolation in accordance with industrial standard IEC 60947-2
    • 48 V DC application
    • Short-circuit withstand: 20 x In for 1 s 
    • Number of operating cycles: 300,000 for iSW 20 and 32 A; 50,000 for iSW 40 to 125 A 
    • Option: state indication; sealable terminal shield; rotary handle; padlocking device, etc.


    Privalumai

    The efficiency you deserve

    • Easy to select, with a wide range compliant with DIN standard
    • Peace of mind with a complete modular system
    • Innovation for improved robustness
    • Consistent with the entire Acti 9 offer
    • Opening and closing of circuits under load

    Taikymas

    • Control and monitoring of electrical circuits in all industrial and tertiary buildings.

    Galerija

    • iSW switch-disconnector, 2 poles
    • iSW switch-disconnector, 4 poles
    • iSW switch-disconnector, 1 pole
Palyginti produktus: /