Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

 

Multiclip

Power distribution

Discover all the Acti 9 iC60 accessories

Multiclip
  • Ypatybės

    A complete set accessories to facilitate all operations including on-site interventions without downtime for greater continuity of service.
    Acti 9 iC60 DIN rail accessories are:
     
    Distribloc 63A splitter block
    • Fast connection with spring terminal
    • Automatic spring contact pressure adapted to the conductor cross section
    • Simple extension and modification within the switchboards 45mm modular front tipFor more information on Distribloc 63A splitter block click here 

    Multiclip 80A splitter block
    • Easy to upgrade with load rebalancing
    • Easy to add new outgoers
    • Fast connection with spring terminal
    • Automatic spring contact pressure adapted to the conductor cross section Compactness
    • For more information on Multiclip 80A splitter block click here

    Other iC60 accessories
    • sealable terminal shields,
    • screw shields,
    • interpole barriers,
    • 9mm spacer,
    • padlocking devices,
    • plug-in base,
    • rotary handle,
    • clip-on terminal markers,

    For more information click here

    Privalumai

    The efficiency you deserve
    iC60 accessories give safe installation wiring, combined with operator safety.
    Safe connections and operation. Ex: IP20
    Quick and ergonomic wiring. Ex: screwless connections

    Taikymas

    Low-voltage final distribution
    • industrial and commercial buildings
    • All applications, especially in polluted environments and networks
Palyginti produktus: /