Lithuania

Sveikiname jus „Schneider Electric“ interneto svetainėje

Sveikiname jus mūsų interneto svetainėje.

Galite pasirinkti kitą šalį ir peržiūrėti esamus produktus arba ieškoti informacijos apie bendrovę mūsų tarptautinėje svetainėje.

Pasirinkite kitą šalį arba regioną

 

Vijeo Designer

Žmogaus-mašinos sąsajos konfigūravimo programinė įranga

HMI configuration software

Vijeo Designer
      •          
             
        Vijeo Designer : Presentation
         
                 
             
        The cross-platform Vijeo Designer configuration software can be used to create operator dialogue applications for controlling automation systems.
        Vijeo Designer and a suitable terminal can be combined to provide a solution for each and every control station requirement, at the cost of a simple software reconfiguration.

        Capable of supporting video image streaming, the Magelis Vijeo Designer offer provides access to new types of application. Users can view their process instantly or following a delay, on the same screen as the HMI dialogue.

        Vijeo Designer uses Magelis Ethernet TCP/IP connectivity and is therefore able to support WEB Gate remote access, the sharing of application data between terminals, the transfer of recipes and logs for variables and much more-all with total security.

        Vijeo Designer is the HMI component of SoMachine. Vijeo Designer will run on any PC with Windows XP Professional or Windows 7. It supports WYSIWYG simulation of the expanded application (without Magelis GT/GK/GTW/GTO terminal or target Magelis iPC), the simulation of PLC variables (I/O, internal bits and words) and ensures that the application runs in total security on the Magelis GT/GK/GTW/GTO base terminal or Magelis industrial PCs.