-
-
Filtruoti pagal:
Visus nustatyti iš naujo -
9 produktai -
-
Ypatybės
Very severe material handling applications
For hoisting and material handling applications:- OsiSense XC1AC range for linear movement (plunger)
- OsiSense XCR range for rotary movement operators
Very severe applications
- OsiSense XC2J range with variable composition for fixed or plug-in body.
- Adaptable sub-assemblies for standard to extreme temperature (-40°C or + 120°C)
Conveyor belt applications
- Very well designed products for belt shift monitoring
- OsiSense XCRT range for standard or corrosive atmospheres
Hoisting applications - Cross Limit Switch- Dedicated products for overhead cranes and block hoists for end of travel control
- Very rugged with heavy duty metal cases
- Single speed travel limit control: OsiSense XCRE and OsiSense XCRF are complete units with 1 cable entry and positive opening contacts, choice on contact operations
- Single or double speed travel limit control OsiSense XCKMR is a complete unit with 3 cable entries and positive opening contacts, one per position
Power overtravel Limit Switch
Limit switches with contactor inside to break main power circuit on the machine- OsiSense XF9-D: in an alu allow housing, fitted with the head of an LC1-D contactor: With manual latching and resetting restricted by a padlockable device
- OsiSense XF9-F: in a sheet steel enclosure, fitted with the head of an LC1-F contactor: With manual latching and resetting or with counterweights and automatic resetting.
Rotary Limit Switch
Wide offer of robust rotary limit switches which connect directly to rotating shafts for medium to heavy duty applications- OsiSense XRBA range standard duty ad or dc Ithe 10A
- OsiSense XR2 A and OsiSense XR2 B heavy duty ad or dc Ithe up to 20A
Microswitches
Subminiature format and microswitch for applications requiring high precision and low force applications
Privalumai
Contact sensing of inflexible objects
The most comprehensive offer of special limit switches dedicated to severe environments and heavy duty service.
Taikymas
Hoisting handling, mining minerals metals and all others strong environmental constraints (foundry, welding automotive industries etc…)
Galerija
OsiSense XC Special format
Specializuoti galiniai jungikliai
Special format Limit Switches for severe environments