-
-
Filtruoti pagal:
Visus nustatyti iš naujo -
8 produktai -
-
Ypatybės
The ARGUS movement detectors retail range consists of the following types:
Standard 120° outdoor
Standard 360° outdoor
Standard 360° indoor
Common features:
- Power supply: AC 220-240V, 50Hz
- Light level setting: 5 – 2000 Lux
- Time:
- 120° outdoor: 3sec – 30min
- 360° outdoor: 5sec – 20min
- 360° indoor: 3sec – 10min
- Detection range:
- 120°/360° outdoor: up to 12m
- 360° indoor: 7,4m diameter (2,4m installation height)
- Type of protection:
- 120°/360° outdoor: IP55
- 360° indoor: IP20
- Possible to blank out certain lens areas
- Manual override for max. 6 hours (only 120°/360° outdoor)
Privalumai
Security and convenience
This ARGUS surface-mounted movement detectors are a complete movement detector family especially for the retail market. The whole family consists of two outdoor movement detectors (120° and 360° detection angle) and one 360° indoor movement detector. The indoor model was exclusively designed in Denmark by Michael Koch. The products are packed in blister packaging to fit the special needs of the retail market.
These movement detectors not only persuade with their design but also with their featuring and easiness of installation:
- Snap in segments to mask certain areas (outdoor units)
- Corner installation bracket (outdoor units)
- Parallel connection of connectors
- Manual override mode (outdoor units)
- Light level setting from 5 to 2000 Lux
- High detection range
- High temperature range (outdoor à-15°- +40°, indoor à 0° - +40°)
Taikymas
The technology and the easy installation make them ideally suited for use on:
- house fronts
- warehouses
- basement garages
- entrances and staircases
- corridors
- kid’s room
to name just a few examples.
Galerija
ARGUS standard movement detectors
Outdoor and indoor movement detector
-