-
-
Filtruoti pagal:
Visus nustatyti iš naujo -
7 produktai -
-
Ypatybės
Promises the best visualization for an Industrial Flat Panel Monitor
The new Harmony FP6 allows for adaption of various host devices while providing high-quality, intuitive and robust design and display, improving your monitoring and operation. It provides the next platform for your digital transformation and experience.
- Wider lineup
- From 10" to 22" wide models and 12.1" to 15" 4x3 models
- Stylish appearance
- Narrow frame and thin design
- Visibility
- High resolution with glass-top surface design
- Operability
- Capacitive, multi-touch display for intuitive operation
- Noise resistive touch drive (optimized noise filter)
- Adapt various environments by touch mode configuration (standard mode, glove mode, water detection mode)
- Reliability
- Adapt industrial environment such as temperature range, humid, vibration, shock and water/dust protection
- Connect with various host devices such as Harmony P6, Harmony iPC or third-party PC via DVI and USB
Privalumai
Enhanced operator experience
- Smooth and intuitive operation
- Easy-to-recognize condition with high visible display
- Modern look for your machines/facilities
Enhanced reliability, robust industrial panel for asset reliability and optimization
- Best care across customer experience to ensure business continuity
Taikymas
Harmony FP6 is suitable for the following applications:
Operation panel for machines or facilities for industrial automation
- Separated installation, host PC/devices and the Industrial Flat Panel Monitor to adapt to environments, minimizing space/weight, etc.
- Secondary monitor to enhance operability and productivity
- Wider lineup
Harmony FP6
Industrial flat panel monitor
Harmony FP6 meets demands for improved user experience such as high-end quality operation, functionality to manipulate larger amounts of information