AIS 3000

Performance power protection with scalable runtime for industrial applications, automation control, and critical manufacturing processes.

The most efficient UPS designed for industrial environments.
AIS 3000 APC Brand Performance power protection with scalable runtime for industrial applications, automation control, and critical manufacturing processes.

Ypatybės

The AIS 3000 offers a new way for plant and facility managers to achieve reliable and cost-effective protection for applications within industrial and manufacturing facilities. Legacy industrial solutions require on-site customization to fit these harsh environments. A modular design with factory installed hot-swappable batteries and electronics reduce configuration time and make the AIS 3000 easy to deploy and maintain. Standard reliability features include NEMA 12/IP51 protection, a standard 2 millimeter thick steel plate enclosure, and user-replaceable air filters. The AIS 3000 ships with dual mains input and a built-in maintenance bypass switch increasing system availability.

Privalumai

AvailabilityAutomatic internal bypass - Supplies utility power to the connected loads in the event of a UPS power overload or fault.Battery modules connected in parallel - Delivers higher availability through redundant batteries.Dual mains input - Increases availability by allowing the UPS to be connected to two separate power sources.Generator compatible - Ensures clean, uninterrupted power to protected equipment when generator power is used.Hot-swappable batteries - Ensures clean, uninterrupted power to protected equipment while batteries are being replacedEconomyFrequency and voltage regulation - Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.Temperature-compensated battery charging - Prolongs battery life by regulating the charge voltage according to battery temperature.Input power factor correction - Minimizes installation costs by enabling the use of smaller generators and cabling.ManageabilityIntelligent battery management - Maximizes battery performance, life, and reliability through intelligent, precision charging.Network manageable - Provides remote power management of the UPS over the network.Audible alarms - Provides notification of changing utility power and UPS power conditionsLCD display - Alpha-Numeric Display which displays system parameters and alarms.SmartSlot - Customize UPS capabilities with management cards.Marketing FeaturesScalable runtime - Allows additional run time to be quickly added as needed.ProtectionSafety-agency approved - Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.Automatic self-test - Periodic battery self-test ensures early detection of a battery that needs to be replaced.ServiceabilityFront-access servicing - Simplifies installation and UPS maintenance while minimizing space requirements.Manual maintenance bypass - Reduces installation costs by eliminating the need for an external mechanical bypass.User-replaceable air filters - Enables quick and simple replacement of air filters.Battery replacement without tools - Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Gaminių dokumentai
  • Programinės įrangos atsisiuntimai
  • Gaminių parinkiklis
  • Gaminių pakeitimas ir keitimas
  • Susisiekite su klientų aptarnavimo centru
  • Rasti mūsų biurus
  • Gauti kainos pasiūlymą
  • Kur nusipirkti
  • „Schneider Electric“ bendruomenė
  • Karjera
  • Įmonės profilis
  • Pranešti apie nusižengimą
  • Pasiekiamumas
  • Naujienos
  • Investuotojai
  • „EcoStruxure“
  • Darbo paieška
  • Tinklaraštis
  • Bendrosios verslo sąlygos
  • Privatumo politika
  • Slapukų informacija
  • Naudojimo sąlygos
  • Change your cookie settings