Produktų grupės
PrismaSeT G
System for power distribution switchboards dispatching up to 630 A PrismaSeT, the newest panel building system, makes the difference by unrivalled modularity. It offers minimum assembly time, even for the most demanding configurations, while its Linergy™ busbar system offers user-friendliness and cost-effectiveness, with the ratings and capacity you need.Dalis SeT SeriesŽiūrėti produktusarrow2_left Prisma G
Panel building system for wall-mounted or floor-standing switchboards, up to 630 A supplied Wall-mounted and floor-standing enclosures for electrical switchboards up to 630 A, integrating Schneider Electric offerings, and ensuring electrical, mechanical and communication functions complete consistency, in conformity with IEC61439.Dalis SeT SeriesŽiūrėti produktusarrow2_left PrismaSeT P
Panel building system, for floor-standing switchboards up to 4000A fed, with built-in digital connectivity PrismaSeT, the newest panel building system, makes the difference by unrivalled modularity. It offers minimum assembly time, even for the most demanding configurations, while its Linergy™ busbar system offers user-friendliness and cost-effectiveness, with the ratings and capacity you need.Dalis SeT SeriesŽiūrėti produktusarrow2_left Prisma P
Panel building system for floor-standing switchboards, up to 4000 A supplied Prisma P functional system, in conformity with IEC 61439-1&2 standards, can be used for all types of low voltage electrical switchboards up to 4000 A. It integrates Schneider Electric offerings, ensuring electrical, mechanical and communication features.Dalis SeT SeriesŽiūrėti produktusarrow2_left Spacial SF/SFP
Enclosures for mixed power and control Floor standing enclosures compliant with IEC 61439 1 & 2Žiūrėti produktusarrow2_left Prisma PH
Panel building system for weatherproof and heavy-duty switchboards, up to 4000 A supplied Prisma PH reinforced functional system, in conformity with IEC 61439-1&2 standards, can be used for electrical switchboards up to 4000 A. It integrates Prisma P functional units, ensuring a complete consistency of electrical, mechanical and communication features.Dalis SeT SeriesŽiūrėti produktusarrow2_left