15977 pakeistas:
Produktas
Kiekis
-
Savybės
Main product or component type Contactordevice short name CTdevice application Control circuitPoles 2P[Ie] rated operational current 100 A AC-7Apole contact composition 2 NOnetwork type ACutilisation category AC-1 conforming to IEC 60947-4AC-3 IEC 60947-4AC-7A conforming to IEC 61095AC-7B IEC 61095control type Remote control[Uc] control circuit voltage 220/240 V AC 50 HzComplementary network frequency 50 Hz[Ue] rated operational voltage 250 V AC 50 Hzmaximum power 8 W 250 V ACcontrol signal type Maintainedlocal signalling Color indicatorhold-in power consumption in VA 6,5 VAinrush power in VA 53 VAmounting mode Clip-onmounting support 35 mm symmetrical DIN rail9 mm pitches 6height 81 mmwidth 18 mmdepth 60 mmcolour Greyconnections - terminals Control circuit: tunnel type terminals2 cable(s) 2.5 mm² flexibleControl circuit: tunnel type terminals2 cable(s) 1.5 mm² rigidPower circuit tunnel type terminals 2 35 mm² flexiblePower circuit tunnel type terminals 1 50 mm² rigidproduct compatibility Auxiliary contactTime delayInterference filterMixed control: impulse/latchedcompatibility code CTEnvironment standards IEC/EN 61095product certifications VDECEBECEACIMQCCCnoise level 30 dBIP degree of protection IP20pollution degree 2tropicalisation 2 EN 60947-4-12 EN 610952 IEC 1095relative humidity 95 % at 55 °Coperating altitude 2000 mambient air temperature for operation −5…60 °Cambient air temperature for storage −40…70 °CPakavimo vienetai 1 pakuotės svoris 0,310 kg1 pakuotės aukštis 0,658 dm1 pakuotės plotis 0,540 dm1 pakuotės ilgis 0,845 dmContractual warranty Garantija 18 months -
Peržiūrėti daugiau
Dokumentai
Kalba- English1
Produkto aplinkosaugos profilisFormatasDydisDataPridėti prie „Mano dokumentų“