Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Peržiūrėti viską   Compact INS/INV
31379 Paveikslėlio žyma Schneider Electric

31379

Green premium brand logo
31379 Paveikslėlio žyma Schneider Electric
31379
Green premium brand logo

switch disconnector, Compact INV1600, visible break, 1600 A, with red rotary handle and yellow front, 4 poles

Rodyti daugiau savybių
Galima palyginti iki 4 produktų. Pašalinti jau įtrauktus produktus.

  • Main
    range
    ComPact
    product name
    Compact INS
    product or component type
    Switch disconnector
    poles description
    4P
    network type
    DC
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    AC-21A: 1250 A AC 50/60 Hz 440/480 V
    AC-21A: 1250 A AC 50/60 Hz 480 V NEMA
    AC-21A: 1250 A AC 50/60 Hz 500/525 V
    AC-21A: 1250 A AC 50/60 Hz 660/690 V
    AC-22A: 1250 A AC 50/60 Hz 440/480 V
    AC-22A: 1250 A AC 50/60 Hz 480 V NEMA
    AC-22A: 1250 A AC 50/60 Hz 500/525 V
    AC-22A: 1250 A AC 50/60 Hz 660/690 V
    AC-23A 1250 A AC 50/60 Hz 220/240 V
    AC-23A 1250 A AC 50/60 Hz 380/415 V
    AC-23A 1250 A AC 50/60 Hz 440/480 V
    AC-23A: 1250 A AC 50/60 Hz 480 V NEMA
    AC-23A 1250 A AC 50/60 Hz 500/525 V
    AC-23A 1250 A AC 50/60 Hz 660/690 V
    AC-21A: 1450 A AC 50/60 Hz 220/240 V
    AC-21A: 1450 A AC 50/60 Hz 380/415 V
    AC-21B: 1600 A AC 50/60 Hz 220/240 V
    AC-21B: 1600 A AC 50/60 Hz 380/415 V
    AC-21B: 1600 A AC 50/60 Hz 440/480 V
    AC-21B: 1600 A AC 50/60 Hz 480 V NEMA
    AC-21B: 1600 A AC 50/60 Hz 500/525 V
    AC-21B: 1600 A AC 50/60 Hz 660/690 V
    AC-22A: 1450 A AC 50/60 Hz 220/240 V
    AC-22A: 1450 A AC 50/60 Hz 380/415 V
    AC-22B: 1600 A AC 50/60 Hz 220/240 V
    AC-22B: 1600 A AC 50/60 Hz 380/415 V
    AC-22B: 1600 A AC 50/60 Hz 440/480 V
    AC-22B: 1600 A AC 50/60 Hz 480 V NEMA
    AC-22B: 1600 A AC 50/60 Hz 500/525 V
    AC-22B: 1600 A AC 50/60 Hz 660/690 V
    DC-21A: 1600 A DC 125 V 2 poles in series
    DC-22A: 1600 A DC 125 V 2 poles in series
    DC-23A: 1600 A DC 125 V 2 poles in series
    DC-21A: 1600 A DC 250 V 4 poles in series
    DC-22A: 1600 A DC 250 V 4 poles in series
    DC-23A: 1600 A DC 250 V 4 poles in series
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ith] conventional free air thermal current
    1600 A 60 °C
    [Icm] rated short-circuit making capacity
    75 kA switch-disconnector alone 690 V AC at 50/60 Hz
    75 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    250 V DC
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    Yes
    pollution degree
    3
    Complementary
    control type
    Rotary handle
    handle colour
    Red
    mounting mode
    Fixed
    mounting support
    Rail
    Plate
    upside connection
    Front
    downside connection
    Front
    maximum power
    AC-23: 400 kW at 220/240 V AC 50/60 Hz
    AC-23: 710 kW at 380/400 V AC 50/60 Hz
    AC-23: 800 kW at 415 V AC 50/60 Hz
    AC-23: 900 kW at 500/525 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Icw] rated short-time withstand current
    10 kA during 20 s conforming to IEC 60947-3
    20 kA during 3 s conforming to IEC 60947-3
    35 kA during 1 s conforming to IEC 60947-3
    42 kA during 0.8 s conforming to IEC 60947-3
    50 kA during 0.5 s conforming to IEC 60947-3
    8 kA during 30 s conforming to IEC 60947-3
    mechanical durability
    3000 cycles
    electrical durability
    AC-21A: 500 cycles 220/240 V AC 50/60 Hz
    AC-21A: 500 cycles 380/415 V AC 50/60 Hz
    AC-21A: 500 cycles 440/480 V AC 50/60 Hz
    AC-21A: 500 cycles 500/525 V AC 50/60 Hz
    AC-21A: 500 cycles 660/690 V AC 50/60 Hz
    AC-22A: 500 cycles 220/240 V AC 50/60 Hz
    AC-22A: 500 cycles 380/415 V AC 50/60 Hz
    AC-22A: 500 cycles 440/480 V AC 50/60 Hz
    AC-22A: 500 cycles 500/525 V AC 50/60 Hz
    AC-22A: 500 cycles 660/690 V AC 50/60 Hz
    DC-21A: 500 cycles 125 V DC 2 poles in series
    DC-22A: 500 cycles 125 V DC 2 poles in series
    DC-21A: 500 cycles 250 V DC 4 poles in series
    DC-22A: 500 cycles 250 V DC 4 poles in series
    AC-21B: 100 cycles 220/240 V AC 50/60 Hz
    AC-21B: 100 cycles 380/415 V AC 50/60 Hz
    AC-21B: 100 cycles 440/480 V AC 50/60 Hz
    AC-21B: 100 cycles 500/525 V AC 50/60 Hz
    AC-21B: 100 cycles 660/690 V AC 50/60 Hz
    AC-22B: 100 cycles 220/240 V AC 50/60 Hz
    AC-22B: 100 cycles 380/415 V AC 50/60 Hz
    AC-22B: 100 cycles 440/480 V AC 50/60 Hz
    AC-22B: 100 cycles 500/525 V AC 50/60 Hz
    AC-22B: 100 cycles 660/690 V AC 50/60 Hz
    AC-23B: 500 cycles 220/240 V AC 50/60 Hz
    AC-23B: 500 cycles 380/415 V AC 50/60 Hz
    AC-23B: 500 cycles 440/480 V AC 50/60 Hz
    AC-23B: 500 cycles 500/525 V AC 50/60 Hz
    AC-23B: 500 cycles 660/690 V AC 50/60 Hz
    connection pitch
    70 mm
    height
    300 mm
    width
    340 mm
    depth
    146,5 mm
    net weight
    18 kg
    Environment
    standards
    IEC 60947-3
    IEC 60947-1
    product certifications
    KEMA-KEUR
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    −25…70 °C
    ambient air temperature for storage
    −50…85 °C
    Pakavimo vienetai
    1 pakuotės svoris
    18,151 kg
    1 pakuotės aukštis
    20,000 cm
    1 pakuotės plotis
    33,000 cm
    1 pakuotės ilgis
    43,000 cm
    Offer Sustainability
    Tvaraus pasiūlymo statusas
    „Green Premium“ gaminys
    REACh direktyva
    ES RoHS direktyva
    Be gyvsidabrio
    Taip
    RoHS išimčių informacija
    Kinijos RoHS direktyva
    Kinijos RoHS deklaracija
    Produktas neįeina į Kinijos RoHS apimtį. Medžiagų deklaracija pateikiama jūsų informacijai.
    Aplinkosauginės informacijos atskleidimas
    Žiedinės ekonomikos profilis
    WEEE
    Šį produktą Europos Sąjungos rinkose reikia utilizuoti perduodant į specialias surinkimo vietas ir negalima išmesti su buitinėmis atliekomis.
    Contractual warranty
    Garantija
    18 months
  • Peržiūrėti daugiau
    Peržiūrėti mažiau

    Dokumentai

    Kalba
    • Visos kalbos9
    • Lietuvių5
    • English6
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Katalogas
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalog (Versija 3.3)
    Aprašymas
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Dydis 67.8 MB
    Data 20.1.31
    Aprašymas
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    Compact switch-disconnectors INS-INV40 to 2500 A catalog (Versija 4.0)
    Aprašymas
    Compact switch-disconnectors INS-INV40 to 2500 A catalog
    prp.document.label.format pdf
    Dydis 41.2 MB
    Data 19.12.9
    Aprašymas
    Compact switch-disconnectors INS-INV40 to 2500 A catalog
    CAD
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    VISIBLE BREAK SWITCH DISCONNECTOR (Versija 1.0)
    Failai dokumente
    stp
    505.7 KB
    zip
    443.9 KB
    prp.document.label.format zip
    Dydis 949.6 KB
    Data 13.9.26
    Failai dokumente
    stp
    505.7 KB
    zip
    443.9 KB
    Auxiliary contact\Early-make contact CAF (Versija 1.0)
    Failai dokumente
    dxf
    38.2 KB
    dwf
    3.6 KB
    wmf
    13.6 KB
    dwg
    35 KB
    prp.document.label.format zip
    Dydis 90.4 KB
    Data 05.6.7
    Failai dokumente
    dxf
    38.2 KB
    dwf
    3.6 KB
    wmf
    13.6 KB
    dwg
    35 KB
    Instrukcija
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    prp.document.label.format pdf
    Dydis 2.5 MB
    Data 18.12.3
    Eksploatavimo ciklo pabaigos informacija
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    prp.document.label.format pdf
    Dydis 89.9 KB
    Data 13.4.23
    ES RoHS deklaracija
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    31379 : switch disconnector, Compact INV1600, visible break, 1600 A, with red rotary handle and yellow front, 4 poles
    Aprašymas
    switch disconnector, Compact INV1600, visible break, 1600 A, with red rotary handle and yellow front, 4 poles
    prp.document.label.format pdf
    Dydis 195.3 KB
    Data 20.12.2
    Aprašymas
    switch disconnector, Compact INV1600, visible break, 1600 A, with red rotary handle and yellow front, 4 poles
    Kinijos RoHS deklaracija
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    31379 : switch disconnector, Compact INV1600, visible break, 1600 A, with red rotary handle and yellow front, 4 poles
    Aprašymas
    switch disconnector, Compact INV1600, visible break, 1600 A, with red rotary handle and yellow front, 4 poles
    prp.document.label.format pdf
    Dydis 195.3 KB
    Data 20.12.2
    Aprašymas
    switch disconnector, Compact INV1600, visible break, 1600 A, with red rotary handle and yellow front, 4 poles
    REACh deklaracija
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    31379 : switch disconnector, Compact INV1600, visible break, 1600 A, with red rotary handle and yellow front, 4 poles
    Aprašymas
    switch disconnector, Compact INV1600, visible break, 1600 A, with red rotary handle and yellow front, 4 poles
    prp.document.label.format pdf
    Dydis 195.3 KB
    Data 20.12.2
    Aprašymas
    switch disconnector, Compact INV1600, visible break, 1600 A, with red rotary handle and yellow front, 4 poles