Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Peržiūrėti viską   Easy UPS
BVX700LUI Paveikslėlio žyma Schneider Electric
Nutraukta

BVX700LUI

Product Logo
BVX700LUI Paveikslėlio žyma Schneider Electric
Nutraukta
BVX700LUI
Product Logo

APC Easy UPS BVX 700VA, 230V, AVR, USB Charging, IEC Sockets

Rodyti daugiau savybių
BVX700LUI nebuvo pakeistas. Norėdami gauti daugiau informacijos, susisiekite su Klientų aptarnavimo centru.
Galima palyginti iki 4 produktų. Pašalinti jau įtrauktus produktus.

  • Apžvalga
    Pristatymo laikas
    Usually in Stock
    General
    provided equipment
    User manual
    Number of tare power
    20 W
    Number of power module free slots
    0
    Number of power module filled slots
    0
    redundant
    No
    UPS size
    WS
    Physical
    cable length
    1,22 m
    colour
    Black
    depth
    31 cm
    height
    13,8 cm
    mounting support
    Floor
    mounting preference
    No preference
    net weight
    4,2 kg
    mounting mode
    Not rack-mountable
    two post mountable
    0
    USB compatible
    No
    width
    9,8 cm
    Input
    network frequency
    50/60 Hz +/- 5 Hz auto-sensing
    plug standard
    IEC 60320 C14
    input voltage limits
    170...280 V 230 V AC
    number of cables
    1
    input voltage
    AC 1 phase
    cos phi
    0,51
    Output
    rated power in W
    360 W
    Maximum configurable power in W
    360 W
    output frequency
    50/60 Hz +/- 1 Hz sync to mains
    UPS type
    Line interactive
    Wave type
    Stepped approximation to a sinewave
    nb of power socket outlets
    4 IEC 320 C13
    curve equation
    Efficiency
    curve fixed loss
    0,0337
    curve load maximum
    100 %
    curve load minimum
    4 %
    curve proportional loss
    0
    curve square loss
    0,0015
    curve X-axis maximum
    100 %
    curve test cond ID
    Curve fit of data measured in accordance with the ENERGY STAR Test Method for Uninterruptible Power Supplies. All measurements taken in normal mode(s), at typical environmental conditions, with 230V/50Hz electrical input and balanced resistive load (PF = 1.0) output.
    curve X-axis minimum
    0 %
    curve X-axis title
    Load
    curve X-axis units
    Percentage
    curve Y-axis maximum
    100 %
    curve Y-axis minimum
    50 %
    curve Y-axis title
    Efficiency
    curve Y-axis units
    Percentage
    full load runtime
    00:00:01 360 W
    graph display
    1
    half load runtime
    00:06:00 180 W
    output voltage
    230 V AC 1 phase
    Maximum configurable power in VA
    700 VA
    rated power in VA
    700 VA
    Transfer time
    6 ms typical : 10 ms maximum
    Conformance
    product certifications
    CE
    CB
    standards
    IEC
    EN/IEC 62040-2
    EN/IEC 62040-1
    equipment protection policy
    Lifetime : 50000 euros
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 % non-condensing
    operating altitude
    0...3000 m
    ambient air temperature for storage
    −15…40 °C
    storage altitude
    0…3000 m
    acoustic level
    40 dBA
    show note OP temperature
    No
    IP degree of protection
    IP20
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    8 h
    liquid value
    0
    battery voltage
    12 V
    battery curve
    A
    Battery power in VAH
    75 VAh runtime
    battery life
    1…2 year(s)
    extended runtime
    0
    Communications & Management
    control panel
    LED Status display with on line : on battery
    alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Surge energy rate
    273 J
    Pakavimo vienetai
    1 pakuotės svoris
    4,5 kg
    Contractual warranty
    Garantija
    2 years repair or replace
  • Peržiūrėti daugiau
    Peržiūrėti mažiau

    Dokumentai

    Kalba
    • English4
    Vartotojo vadovas
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    User Manual for BVX Series 700/900/1200/1600/2200 VA (Versija Initial Release)
    Aprašymas
    User Manual for BVX Series 700/900/1200/1600/2200 VA
    prp.document.label.format pdf
    Dydis 1.1 MB
    Data 20.2.1
    Aprašymas
    User Manual for BVX Series 700/900/1200/1600/2200 VA
    Sertifikatas
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    CB certificate BX BVX 700 LI LUI 230V (Versija V0)
    Aprašymas
    IEC 62040-1:2008 + A1:2013
    prp.document.label.format pdf
    Dydis 250.9 KB
    Data 20.5.22
    Aprašymas
    IEC 62040-1:2008 + A1:2013
    CE EMC BVX700 LI LUI (Versija V0)
    Aprašymas
    EN 62040-2:2006 + AC:2006
    prp.document.label.format pdf
    Dydis 237.6 KB
    Data 20.2.24
    Aprašymas
    EN 62040-2:2006 + AC:2006
    Atitikties deklaracija
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    CE DOC Easy UPS (Versija V1)
    Aprašymas
    Low Voltage Directive : 2014/35/EU / 2006/95/EC EMC Directive : 2014/30/EU / 2004/108/EC RoHS Directive : 2011/65/EU; 2015/863
    prp.document.label.format pdf
    Dydis 251.1 KB
    Data 20.10.26
    Aprašymas
    Low Voltage Directive : 2014/35/EU / 2006/95/EC EMC Directive : 2014/30/EU / 2004/108/EC RoHS Directive : 2011/65/EU; 2015/863