Lithuania

Sveikiname jus „Schneider Electric“ interneto svetainėje

Sveikiname jus mūsų interneto svetainėje.

Galite pasirinkti kitą šalį ir peržiūrėti esamus produktus arba ieškoti informacijos apie bendrovę mūsų tarptautinėje svetainėje.

Pasirinkite kitą šalį arba regioną

GV3ME80 Paveikslėlio žyma Schneider Electric

Peržiūrėti viską TeSys GV2

TeSys GV2 - GV3ME80

Thermal-Magnetic motor circuit breakers

GV3ME80 Paveikslėlio žyma Schneider Electric
Peržiūrėti viską TeSys GV2
TeSys GV2 - GV3ME80
Thermal-Magnetic motor circuit breakers

TeSys GV3 - Circuit breaker - thermal-magnetic - 56…80 A - screw clamp terminals

Rodyti daugiau charakteristikų >
Pridėti prie mano gaminių Pridėti prie mano gaminių

  • Main
    range
    TeSys
    product name
    TeSys GV3
    device short name
    GV3ME
    product or component type
    Circuit breaker
    device application
    Motor
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-4-1
    fixing mode
    Clipped on 35 mm symmetrical DIN rail
    Screwed on panel (with 2 x M4 screws)
    operating position
    Any position
    motor power kW
    45 kW at 500 V AC 50/60 Hz
    55 kW at 690 V AC 50/60 Hz
    37 kW at 400/415 V AC 50/60 Hz
    breaking capacity
    15 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    4 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    2 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    60 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    control type
    Push-button
    [In] rated current
    80 A
    thermal protection adjustment range
    56...80 A
    magnetic tripping current
    1040 A
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ith] conventional free air thermal current
    80 A conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    power dissipation per pole
    8 W
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles for AC-3 at 440 V
    operating rate
    25 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    Screw clamp terminals 1 cable(s) 2.5...35 mm² solid
    Screw clamp terminals 1 cable(s) 2.5...16 mm² flexible without cable end
    Screw clamp terminals 1 cable(s) 2.5...16 mm² flexible with cable end
    tightening torque
    5 N.m on screw clamp terminals
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    height
    120 mm
    width
    61.2 mm
    depth
    113 mm
    product weight
    0.7 kg
    Environment
    standards
    BS EN
    DIN EN 60947-2
    DIN EN 60947-4-1
    EN/IEC
    NF EN
    product certifications
    CSA
    LROS (Lloyds register of shipping)
    UL
    protective treatment
    TC
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK04
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    3000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumentai ir parsisiuntimai

    Kalba
    • Spanish
    • English
    Katalogas
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    TeSys catalogue - 2019 - chapter B6 circuit breakers TeSys GV GB (Versija 5.0)
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Versija 5.0)
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Versija 5.0)
    CAD
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    GV3ME MOTOR CB THER/MAG 56-80A PUSHBUT (Versija 1.0)
    Sertifikatas
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    CB Certificate TeSys GV3ME - GV3ME80 (Versija 1.0)
    Instrukcija
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Instructions_GV3 (Versija 1.0)
    Data 19.2.21
    Dydis 1.7 MB
    Atitikties deklaracija
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    EU Declaration TeSys GV3 - GV3L (Versija 1.0)
    Data 17.11.10
    Dydis 901.6 KB
    Produkto aplinkosaugos profilis
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    TeSys GV3ME80 motor circuit breaker - PEP (Versija 2.0)