LC1D386P7
LC1D386P7
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 38 A - 230 V AC 50/60 Hz coil
Rodyti daugiau savybių
Komercinis statusas
Nebegaminama nuo
30 Rugsėjo 2020
Tarnavimo laiko pabaiga
10 Spalio 2020
LC1D386P7 nebuvo pakeistas. Norėdami gauti daugiau informacijos, susisiekite su Klientų aptarnavimo centru.
-
Savybės
Main range TeSysproduct name TeSys Dproduct or component type Contactordevice short name LC1Dcontactor application Resistive loadMotor controlutilisation category AC-1AC-4AC-3poles description 3Ppower pole contact composition 3 NO[Ue] rated operational voltage Power circuit <= 690 V AC 25...400 HzPower circuit <= 300 V DC[Ie] rated operational current 50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit38 A 60 °C) <= 440 V AC AC-3 power circuitmotor power kW 18.5 kW at 500 V AC 50/60 Hz (AC-3)18.5 kW at 660...690 V AC 50/60 Hz (AC-3)7,5 kW 400 V AC 50/60 Hz AC-4)18,5 kW 380...400 V AC 50/60 Hz AC-3)9 kW at 220...230 V AC 50/60 Hz (AC-3)18,5 kW 415...440 V AC 50/60 Hz AC-3)motor power HP (UL / CSA) 10 hp 230/240 V AC 50/60 Hz 3 phases10 hp 200/208 V AC 50/60 Hz 3 phases5 hp 240 V AC 50/60 Hz 1 phase20 hp 480 V AC 50/60 Hz 3 phases25 hp 600 V AC 50/60 Hz 3 phasescontrol circuit type AC 50/60 Hz[Uc] control circuit voltage 230 V AC 50/60 Hzauxiliary contact composition 1 NO + 1 NC[Uimp] rated impulse withstand voltage 6 kV IEC 60947overvoltage category III[Ith] conventional free air thermal current 10 A 60 °C signalling circuit50 A (at 60 °C) for power circuitIrms rated making capacity 140 A AC signalling circuit IEC 60947-5-1250 A DC signalling circuit IEC 60947-5-1550 A at 440 V for power circuit conforming to IEC 60947rated breaking capacity 550 A at 440 V for power circuit conforming to IEC 60947[Icw] rated short-time withstand current 60 A 40 °C - 10 min for power circuit430 A 40 °C - 1 s for power circuit150 A 40 °C - 1 min power circuit310 A 40 °C - 10 s power circuit100 A - 1 s signalling circuit120 A - 500 ms signalling circuit140 A - 100 ms signalling circuitassociated fuse rating 10 A gG signalling circuit IEC 60947-5-163 A gG <= 690 V type 1 power circuit63 A gG at <= 690 V coordination type 2 for power circuitaverage impedance 2 mOhm - Ith 50 A 50 Hz for power circuit[Ui] rated insulation voltage Power circuit 600 V CSAPower circuit 600 V ULSignalling circuit: 690 V conforming to IEC 60947-1Signalling circuit: 600 V CSA certifiedSignalling circuit: 600 V UL certifiedPower circuit 690 V IEC 60947-4-1electrical durability 1,4 Mcycles 50 A AC-1 <= 440 V1,4 Mcycles 38 A AC-3 <= 440 Vpower dissipation per pole 5 W AC-13 W AC-3Front cover Withmounting support PlateRailstandards CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508product certifications CSABVGOSTCCCRINAULDNVLROS (Lloyds register of shipping)GLconnections - terminals Control circuit lugs-ring terminals 8 mm) Power circuit lugs-ring terminals 10 mm)tightening torque Control circuit 1,7 N.m lugs-ring terminals flat Ø 6 mm M3.5Control circuit 1,7 N.m lugs-ring terminals Philips No 2 M3.5Power circuit 2,5 N.m lugs-ring terminals flat Ø 8 mm M4Power circuit 2,5 N.m lugs-ring terminals Philips No 2 M4operating time 4...19 ms opening12...22 ms closingsafety reliability level B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1mechanical durability 15 Mcyclesmaximum operating rate 3600 cyc/h 60 °CComplementary coil technology Without built-in suppressor modulecontrol circuit voltage limits 0.3...0.6 Uc −40…70 °C drop-out AC 50/60 Hz0.8...1.1 Uc −40…60 °C operational AC 50 Hz0.85...1.1 Uc −40…60 °C operational AC 60 Hz1...1.1 Uc 60…70 °C operational AC 50/60 Hzinrush power in VA 70 VA 60 Hz 0,75 20 °C)70 VA 50 Hz 0,75 20 °C)hold-in power consumption in VA 7,5 VA 60 Hz 0,3 20 °C)7 VA 50 Hz cos phi 0.3 (at 20 °C)heat dissipation 2…3 W 50/60 Hzauxiliary contacts type type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1signalling circuit frequency 25...400 Hzminimum switching current 5 mA signalling circuitminimum switching voltage 17 V signalling circuitnon-overlap time 1.5 ms on de-energisation between NC and NO contact1.5 ms on energisation between NC and NO contactinsulation resistance > 10 MOhm signalling circuitcontact compatibility M2compatibility code LC1DEnvironment IP degree of protection IP20 front face IEC 60529protective treatment TH IEC 60068-2-30pollution degree 3ambient air temperature for operation −40…60 °C60…70 °C with deratingambient air temperature for storage −60…80 °Coperating altitude 0...3000 mfire resistance 850 °C IEC 60695-2-1flame retardance V1 conforming to UL 94mechanical robustness Vibrations contactor open2 Gn, 5...300 HzVibrations contactor closed4 Gn, 5...300 HzShocks contactor closed15 Gn for 11 msShocks contactor open8 Gn for 11 msheight 85 mmwidth 45 mmdepth 92 mmnet weight 0,38 kgPakavimo vienetai 1 pakuotės svoris 0,392 kg1 pakuotės aukštis 0,490 dm1 pakuotės plotis 1,110 dm1 pakuotės ilgis 0,890 dmOffer Sustainability Tvaraus pasiūlymo statusas „Green Premium“ gaminysREACh direktyva REACh be SVHC TaipES RoHS direktyva Atitinka
ES RoHS deklaracijaBe sunkių toksiškų metalų TaipBe gyvsidabrio TaipRoHS išimčių informacija Kinijos RoHS direktyva Kinijos RoHS deklaracija
Proaktyvi Kinijos RoHS deklaracija (neįeinanti į Kinijos RoHS teisinę apimtį)Aplinkosauginės informacijos atskleidimas Žiedinės ekonomikos profilis WEEE Šį produktą Europos Sąjungos rinkose reikia utilizuoti perduodant į specialias surinkimo vietas ir negalima išmesti su buitinėmis atliekomis.Be PVC TaipContractual warranty Garantija 18 months -
Peržiūrėti daugiau
Dokumentai
Kalba- Visos kalbos10
- Lietuvių3
- English7
- Chinese2
- French1
KatalogasFormatasDydisDataPridėti prie „Mano dokumentų“TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Versija 10.0)AprašymasReady-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.prp.document.label.format pdfDydis 118.2 MBData 20.7.22AprašymasReady-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.SertifikatasFormatasDydisDataPridėti prie „Mano dokumentų“prp.document.label.format pdfDydis 2.7 MBData 17.7.17prp.document.label.format pdfDydis 1.5 MBData 13.10.28InstrukcijaFormatasDydisDataPridėti prie „Mano dokumentų“prp.document.label.format pdfDydis 934.1 KBData 17.3.1Atitikties deklaracijaFormatasDydisData