Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Peržiūrėti viską   TeSys D
LC1D50AG7 Paveikslėlio žyma Schneider Electric

LC1D50AG7

Green premium brand logo
LC1D50AG7 Paveikslėlio žyma Schneider Electric
LC1D50AG7
Green premium brand logo

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 50 A - 120 V AC 60 Hz coil

Rodyti daugiau savybių
Galima palyginti iki 4 produktų. Pašalinti jau įtrauktus produktus.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-1
    AC-4
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    80 A 60 °C) <= 440 V AC AC-1 power circuit
    motor power kW
    15 kW 220...230 V AC 50/60 Hz AC-3)
    22 kW 380...400 V AC 50/60 Hz AC-3)
    30 kW 500 V AC 50/60 Hz AC-3)
    33 kW 660...690 V AC 50/60 Hz AC-3)
    25 kW 415 V AC 50/60 Hz AC-3)
    30 kW 440 V AC 50/60 Hz AC-3)
    11 kW 400 V AC 50/60 Hz AC-4)
    motor power HP (UL / CSA)
    3 hp 115 V AC 50/60 Hz 1 phase
    7,5 hp 230/240 V AC 50/60 Hz 1 phase
    15 hp 200/208 V AC 50/60 Hz 3 phases
    15 hp 230/240 V AC 50/60 Hz 3 phases
    40 hp 460/480 V AC 50/60 Hz 3 phases
    40 hp 575/600 V AC 50/60 Hz 3 phases
    control circuit type
    AC at 60 Hz
    [Uc] control circuit voltage
    120 V AC 60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A 60 °C signalling circuit
    80 A 60 °C power circuit
    Irms rated making capacity
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    900 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    900 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    400 A 40 °C - 10 s for power circuit
    810 A 40 °C - 1 s for power circuit
    84 A 40 °C - 10 min for power circuit
    208 A 40 °C - 1 min for power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    100 A gG at <= 690 V coordination type 1 for power circuit
    100 A gG at <= 690 V coordination type 2 for power circuit
    average impedance
    1,5 mOhm - Ith 80 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    Power circuit 690 V IEC 60947-4-1
    electrical durability
    1,45 Mcycles 50 A AC-3 <= 440 V
    1,1 Mcycles 80 A AC-1 <= 440 V
    power dissipation per pole
    3.7 W AC-3
    9,6 W AC-1
    Front cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    DNV
    GOST
    UL
    LROS (Lloyds register of shipping)
    GL
    RINA
    BV
    CSA
    CCC
    connections - terminals
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit screw connection 1 1…35 mm²flexible without cable end
    Power circuit screw connection 2 1…25 mm²flexible without cable end
    Power circuit screw connection 1 1…35 mm²flexible with cable end
    Power circuit screw connection 2 1…25 mm²flexible with cable end
    Power circuit screw connection 1 1…35 mm²solid without cable end
    Power circuit screw connection 2 1…25 mm²solid without cable end
    tightening torque
    Control circuit 1,7 N.m screw clamp terminals flat Ø 6 mm
    Control circuit 1,7 N.m screw clamp terminals Philips No 2
    Power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25…35 mm² hexagonal screw head 4 mm
    Power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1…25 mm² hexagonal screw head 4 mm
    operating time
    4...19 ms opening
    12...26 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    6 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc −40…70 °C drop-out AC 60 Hz
    0.85...1.1 Uc −40…60 °C operational AC 60 Hz
    1...1.1 Uc 60…70 °C operational AC 60 Hz
    inrush power in VA
    140 VA 60 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    13 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    4…5 W 60 Hz
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    contact compatibility
    M2
    compatibility code
    LC1D
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    −40…60 °C
    60…70 °C with derating
    ambient air temperature for storage
    −60…80 °C
    operating altitude
    0...3000 m
    fire resistance
    850 °C IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor closed15 Gn for 11 ms
    Shocks contactor open10 Gn for 11 ms
    height
    122 mm
    width
    55 mm
    depth
    120 mm
    net weight
    0,855 kg
    Pakavimo vienetai
    1-os pakuotės vieneto tipas
    PCE
    vienetų skaičius 1-oje pakuotėje
    1
    1 pakuotės svoris
    932 g
    1 pakuotės aukštis
    6 cm
    1 pakuotės plotis
    13,5 cm
    1 pakuotės ilgis
    15 cm
    2 pakuotės vieneto tipas
    S02
    vienetų skaičius 2-oje pakuotėje
    10
    2 pakuotės svoris
    9,946 kg
    2 pakuotės aukštis
    15 cm
    2 pakuotės plotis
    30 cm
    2 pakuotės ilgis
    40 cm
    Offer Sustainability
    Tvaraus pasiūlymo statusas
    „Green Premium“ gaminys
    REACh direktyva
    REACh be SVHC
    Taip
    ES RoHS direktyva
    Be sunkių toksiškų metalų
    Taip
    Be gyvsidabrio
    Taip
    RoHS išimčių informacija
    Kinijos RoHS direktyva
    Kinijos RoHS deklaracija
    Proaktyvi Kinijos RoHS deklaracija (neįeinanti į Kinijos RoHS teisinę apimtį)
    Aplinkosauginės informacijos atskleidimas
    Žiedinės ekonomikos profilis
    WEEE
    Šį produktą Europos Sąjungos rinkose reikia utilizuoti perduodant į specialias surinkimo vietas ir negalima išmesti su buitinėmis atliekomis.
    Be PVC
    Taip
    Contractual warranty
    Garantija
    18 months
  • Peržiūrėti daugiau
    Peržiūrėti mažiau

    Dokumentai

    Kalba
    • Visos kalbos14
    • Lietuvių4
    • English11
    • Chinese4
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Katalogas
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Versija 10.0)
    Aprašymas
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Dydis 118.2 MB
    Data 20.7.22
    Aprašymas
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Versija 7.0)
    Aprašymas
    Coordination between protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categories Contactors for specific application; standards, protection against contact, protective treatments Included : TeSys island coordination tables
    prp.document.label.format pdf
    Dydis 3.7 MB
    Data 20.7.22
    Aprašymas
    Coordination between protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categories Contactors for specific application; standards, protection against contact, protective treatments Included : TeSys island coordination tables
    Sertifikatas
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“