LC1D50AGD
LC1D50AGD
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 50 A - 125 V DC standard coil
Rodyti daugiau savybių-
Savybės
Main range TeSysproduct name TeSys Dproduct or component type Contactordevice short name LC1Dcontactor application Resistive loadMotor controlutilisation category AC-4AC-1AC-3poles description 3Ppower pole contact composition 3 NO[Ue] rated operational voltage Power circuit <= 690 V AC 25...400 HzPower circuit <= 300 V DC[Ie] rated operational current 50 A 60 °C) <= 440 V AC AC-3 power circuit80 A 60 °C) <= 440 V AC AC-1 power circuitmotor power kW 15 kW 220...230 V AC 50/60 Hz AC-3)22 kW 380...400 V AC 50/60 Hz AC-3)30 kW 500 V AC 50/60 Hz AC-3)33 kW 660...690 V AC 50/60 Hz AC-3)25 kW 415 V AC 50/60 Hz AC-3)30 kW 440 V AC 50/60 Hz AC-3)11 kW 400 V AC 50/60 Hz AC-4)motor power HP (UL / CSA) 3 hp 115 V AC 50/60 Hz 1 phase7,5 hp 230/240 V AC 50/60 Hz 1 phase15 hp 200/208 V AC 50/60 Hz 3 phases15 hp 230/240 V AC 50/60 Hz 3 phases40 hp 460/480 V AC 50/60 Hz 3 phases40 hp 575/600 V AC 50/60 Hz 3 phasescontrol circuit type DC standard[Uc] control circuit voltage 125 V DCauxiliary contact composition 1 NO + 1 NC[Uimp] rated impulse withstand voltage 6 kV IEC 60947overvoltage category III[Ith] conventional free air thermal current 10 A 60 °C signalling circuit80 A 60 °C power circuitIrms rated making capacity 140 A AC signalling circuit IEC 60947-5-1250 A DC signalling circuit IEC 60947-5-1900 A 440 V power circuit IEC 60947rated breaking capacity 900 A 440 V power circuit IEC 60947[Icw] rated short-time withstand current 400 A 40 °C - 10 s power circuit810 A 40 °C - 1 s power circuit84 A 40 °C - 10 min power circuit208 A 40 °C - 1 min power circuit100 A - 1 s signalling circuit120 A - 500 ms signalling circuit140 A - 100 ms signalling circuitassociated fuse rating 10 A gG signalling circuit IEC 60947-5-1100 A gG <= 690 V type 1 power circuit100 A gG <= 690 V type 2 power circuitaverage impedance 1,5 mOhm - Ith 80 A 50 Hz power circuit[Ui] rated insulation voltage Power circuit 600 V CSAPower circuit 600 V ULSignalling circuit 690 V IEC 60947-1Signalling circuit 600 V CSASignalling circuit 600 V ULPower circuit 690 V IEC 60947-4-1electrical durability 1,45 Mcycles 50 A AC-3 <= 440 V0,5 Mcycles 80 A AC-1 <= 440 Vpower dissipation per pole 3,7 W AC-39,6 W AC-1Front cover Withmounting support PlateRailstandards CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508product certifications RINAGOSTBVLROS (Lloyds register of shipping)CCCCSAGLDNVULconnections - terminals Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable endControl circuit screw clamp terminals 1 1…4 mm²flexible without cable endControl circuit screw clamp terminals 2 1…4 mm²flexible without cable endControl circuit screw clamp terminals 1 1…4 mm²flexible with cable endControl circuit screw clamp terminals 1 1…4 mm²solid without cable endControl circuit screw clamp terminals 2 1…4 mm²solid without cable endPower circuit EverLink BTR screw connectors 1 1…35 mm²flexible without cable endPower circuit EverLink BTR screw connectors 2 1…25 mm²flexible without cable endPower circuit EverLink BTR screw connectors 1 1…35 mm²flexible with cable endPower circuit EverLink BTR screw connectors 2 1…25 mm²flexible with cable endPower circuit EverLink BTR screw connectors 1 1…35 mm²solid without cable endPower circuit EverLink BTR screw connectors 2 1…25 mm²solid without cable endtightening torque Control circuit 1,7 N.m screw clamp terminals flat Ø 6 mmControl circuit 1,7 N.m screw clamp terminals Philips No 2Power circuit 8 N.m EverLink BTR screw connectors 25…35 mm² hexagonal 4 mmPower circuit 5 N.m EverLink BTR screw connectors 1…25 mm² hexagonal 4 mmoperating time 42.5...57.5 ms closing16...24 ms openingsafety reliability level B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1mechanical durability 10 Mcyclesmaximum operating rate 3600 cyc/h 60 °CComplementary coil technology Built-in bidirectional peak limiting diode suppressorcontrol circuit voltage limits 0.1...0.3 Uc −40…70 °C drop-out DC0.75...1.25 Uc −40…60 °C operational DC1...1.25 Uc 60…70 °C operational DCtime constant 34 msinrush power in W 19 W (at 20 °C)hold-in power consumption in W 7.4 W at 20 °Cauxiliary contacts type Mechanically linked 1 NO + 1 NC IEC 60947-5-1Mirror contact 1 NC IEC 60947-4-1signalling circuit frequency 25...400 Hzminimum switching current 5 mA signalling circuitminimum switching voltage 17 V signalling circuitnon-overlap time 1,5 ms on de-energisation between NC and NO contact1,5 ms on energisation between NC and NO contactinsulation resistance > 10 MOhm signalling circuitcontact compatibility M4compatibility code LC1DEnvironment IP degree of protection IP20 front face IEC 60529protective treatment TH IEC 60068-2-30pollution degree 3ambient air temperature for operation −40…60 °C60…70 °C with deratingambient air temperature for storage −60…80 °Coperating altitude 0...3000 mfire resistance 850 °C IEC 60695-2-1flame retardance V1 UL 94mechanical robustness Vibrations contactor open2 Gn, 5...300 HzVibrations contactor closed4 Gn, 5...300 HzShocks contactor closed15 Gn for 11 msShocks contactor open10 Gn for 11 msheight 122 mmwidth 55 mmdepth 120 mmnet weight 0,93 kgPakavimo vienetai 1 pakuotės svoris 0,996 kg1 pakuotės aukštis 0,630 dm1 pakuotės plotis 1,370 dm1 pakuotės ilgis 1,520 dmOffer Sustainability Tvaraus pasiūlymo statusas „Green Premium“ gaminysREACh direktyva REACh be SVHC TaipES RoHS direktyva Atitinka
ES RoHS deklaracijaBe sunkių toksiškų metalų TaipBe gyvsidabrio TaipRoHS išimčių informacija Kinijos RoHS direktyva Kinijos RoHS deklaracija
Proaktyvi Kinijos RoHS deklaracija (neįeinanti į Kinijos RoHS teisinę apimtį)Aplinkosauginės informacijos atskleidimas Žiedinės ekonomikos profilis WEEE Šį produktą Europos Sąjungos rinkose reikia utilizuoti perduodant į specialias surinkimo vietas ir negalima išmesti su buitinėmis atliekomis.Be PVC TaipContractual warranty Garantija 18 months -
Peržiūrėti daugiau
Dokumentai
Kalba- Visos kalbos12
- Lietuvių4
- English9
- Chinese2
- French3
- German2
- Italian2
- Portuguese2
- Russian2
- Spanish2
KatalogasFormatasDydisDataPridėti prie „Mano dokumentų“TeSys catalogue - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Versija 7.0)AprašymasCoordination between protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categories Contactors for specific application; standards, protection against contact, protective treatments Included : TeSys island coordination tablesprp.document.label.format pdfDydis 3.7 MBData 20.7.22AprašymasCoordination between protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categories Contactors for specific application; standards, protection against contact, protective treatments Included : TeSys island coordination tablesTeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Versija 10.0)AprašymasReady-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.prp.document.label.format pdfDydis 118.2 MBData 20.7.22AprašymasReady-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Versija 8.0)AprašymasContactors : TeSys D. Mini contactors, pre cabled reversing contactors : TeSys SK, K Modular (on DIN rail) contactors, dual tariff contactors, impulse relays :TeSys SKGC, GC, GY, GF Accessoriesprp.document.label.format pdfDydis 16.1 MBData 20.7.22AprašymasContactors : TeSys D. Mini contactors, pre cabled reversing contactors : TeSys SK, K Modular (on DIN rail) contactors, dual tariff contactors, impulse relays :TeSys SKGC, GC, GY, GF AccessoriesCADFormatasDydisDataPridėti prie „Mano dokumentų“