Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Peržiūrėti viską   TeSys K
LC1K120047F7 Paveikslėlio žyma Schneider Electric
Nutraukta

LC1K120047F7

LC1K120047F7 Paveikslėlio žyma Schneider Electric
Nutraukta
LC1K120047F7

TeSys K contactor - 4P (4 NO) - AC-1 <= 440 V 20 A - 110 V AC coil

Rodyti daugiau savybių
LC1K120047F7 nebuvo pakeistas. Norėdami gauti daugiau informacijos, susisiekite su Klientų aptarnavimo centru.
Galima palyginti iki 4 produktų. Pašalinti jau įtrauktus produktus.

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LC1K
    device application
    Control
    contactor application
    Resistive load
    Complementary
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ie] rated operational current
    20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit
    16 A (at <70 °C) at 690 V AC AC-1 for power circuit
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A (at 50 °C) for power circuit
    Irms rated making capacity
    144 A AC power circuit NF C 63-110
    144 A AC power circuit IEC 60947
    rated breaking capacity
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    associated fuse rating
    25 A gG at <= 440 V for power circuit
    25 A aM for power circuit
    average impedance
    3 mOhm - Ith 20 A 50 Hz for power circuit
    inrush power in VA
    30 VA (at 20 °C)
    hold-in power consumption in VA
    4.5 VA (at 20 °C)
    heat dissipation
    1.3 W
    control circuit voltage limits
    Operational: 0.8...1.15 Uc (at <50 °C)
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    maximum operating rate
    3600 cyc/h
    signalling circuit frequency
    <= 400 Hz
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical robustness
    Shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Environment
    product certifications
    UL
    CSA
    protective treatment
    TC IEC 60068
    TC conforming to DIN 50016
    operating altitude
    2000 m without derating
    flame retardance
    V1 UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
    Pakavimo vienetai
    1 pakuotės svoris
    0,180 kg
    1 pakuotės aukštis
    0,480 dm
    1 pakuotės plotis
    0,620 dm
    1 pakuotės ilgis
    0,660 dm
    Contractual warranty
    Garantija
    18 months
  • Peržiūrėti daugiau
    Peržiūrėti mažiau

    Dokumentai

    Kalba
    • English2
    Eksploatavimo ciklo pabaigos informacija
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    TeSys LC1K09-K16 (Versija 2.0)
    Aprašymas
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Dydis 260.6 KB
    Data 20.3.20
    Aprašymas
    TeSys LC1K09-K16
    Produkto aplinkosaugos profilis
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    TeSys LC1K09-K16 (Versija 2.0)
    Aprašymas
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Dydis 342 KB
    Data 20.3.20
    Aprašymas
    TeSys LC1K09-K16