LC1K12004FE7
LC1K12004FE7
TeSys K contactor - 4P (4 NO) - AC-1 <= 440 V 20 A - 115 V AC coil
Rodyti daugiau savybių
LC1K12004FE7 nebuvo pakeistas. Norėdami gauti daugiau informacijos, susisiekite su Klientų aptarnavimo centru.
-
Savybės
Main range TeSysproduct or component type Contactorproduct name TeSys Kdevice short name LC1Kdevice application Controlcontactor application Resistive loadComplementary utilisation category AC-1poles description 4Ppower pole contact composition 4 NO[Ie] rated operational current 20 A 50 °C) <= 440 V AC AC-1 power circuit16 A 70 °C) 690 V AC AC-1 power circuitcontrol circuit type AC 50/60 Hz[Uc] control circuit voltage 115 V AC 50/60 Hzovervoltage category III[Ith] conventional free air thermal current 20 A 50 °C power circuitIrms rated making capacity 144 A AC power circuit NF C 63-110144 A AC power circuit IEC 60947rated breaking capacity 110 A 440 V IEC 6094780 A 500 V IEC 6094770 A 660...690 V IEC 60947associated fuse rating 25 A gG <= 440 V power circuit25 A aM power circuitaverage impedance 3 mOhm - Ith 20 A 50 Hz power circuitinrush power in VA 30 VA 20 °C)hold-in power consumption in VA 4,5 VA 20 °C)heat dissipation 1,3 Wcontrol circuit voltage limits Operational 0.8...1.15 Uc 50 °C)Drop-out 0.2...0.75 Uc 50 °C)maximum operating rate 3600 cyc/hsignalling circuit frequency <= 400 Hzoperating time 10...20 ms coil de-energisation and NO opening10...20 ms coil energisation and NO closingsafety reliability level B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1mechanical robustness Shocks contactor closed, on X axis10 Gn for 11 ms IEC 60068-2-27Shocks contactor closed, on Y axis15 Gn for 11 ms IEC 60068-2-27Shocks contactor closed, on Z axis15 Gn for 11 ms IEC 60068-2-27Shocks contactor opened, on X axis6 Gn for 11 ms IEC 60068-2-27Shocks contactor opened, on Y axis10 Gn for 11 ms IEC 60068-2-27Shocks contactor opened, on Z axis10 Gn for 11 ms IEC 60068-2-27Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6Vibrations contactor opened2 Gn, 5...300 Hz IEC 60068-2-6Environment protective treatment TC IEC 60068TC DIN 50016operating altitude 2000 m without deratingflame retardance V1 UL 94Requirement 2 NF F 16-101Requirement 2 NF F 16-102Pakavimo vienetai 1 pakuotės svoris 0,183 kgContractual warranty Garantija 18 months -
Peržiūrėti daugiau
Dokumentai
Kalba- English3
KatalogasFormatasDydisDataPridėti prie „Mano dokumentų“TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Versija 10.0)AprašymasReady-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.prp.document.label.format pdfDydis 118.2 MBData 20.7.22AprašymasReady-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Versija 8.0)AprašymasContactors : TeSys D. Mini contactors, pre cabled reversing contactors : TeSys SK, K Modular (on DIN rail) contactors, dual tariff contactors, impulse relays :TeSys SKGC, GC, GY, GF Accessoriesprp.document.label.format pdfDydis 16.1 MBData 20.7.22AprašymasContactors : TeSys D. Mini contactors, pre cabled reversing contactors : TeSys SK, K Modular (on DIN rail) contactors, dual tariff contactors, impulse relays :TeSys SKGC, GC, GY, GF AccessoriesInstrukcijaFormatasDydisDataPridėti prie „Mano dokumentų“LC1-K contactor (Versija A07)Aprašymas1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511prp.document.label.format pdfDydis 623.9 KBData 16.6.1Aprašymas1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511