LC3F185F7A64
LC3F185F7A64
TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 110 V AC coil
Rodyti daugiau savybių
LC3F185F7A64 nebuvo pakeistas. Norėdami gauti daugiau informacijos, susisiekite su Klientų aptarnavimo centru.
-
Savybės
Main range TeSysproduct name TeSys Fproduct or component type Star delta starterdevice short name LC3Fcontactor application Motor controlutilisation category AC-3device presentation Pre-wiredpoles description 3 x 3Ppower pole contact composition 3 x 3 NO[Ue] rated operational voltage Power circuit <= 1000 V AC 16 Hz 2/3...200 Hz[Ie] rated operational current 185 A (at <55 °C) at <= 440 V AC AC-3 for power circuitmotor power kW 160 kW at 380/400 V AC 50/60 Hz160 kW at 415 V AC 50/60 Hz185 kW at 440 V AC 50/60 Hz90 kW at 220/230 V AC 50/60 Hzcontrol circuit type AC 50/60 Hz[Uc] control circuit voltage 110 V AC 50/60 Hzauxiliary contact composition 1 NC for KM1 star contactor1 NO for KM1 star contactor2 NC for KM2 line contactor1 NO for KM2 line contactor1 NC for KM3 delta contactor2 NO for KM3 delta contactor[Uimp] rated impulse withstand voltage 8 kV[Ui] rated insulation voltage 1000 V IEC 60947-4-1 1500 V VDE 0110 group Cinterlocking type Mechanicalmounting support Platestandards IEC 60947-1EN 60947-4-1IEC 60947-4-1EN 60947-1JIS C8201-4-1product certifications RINACSALROS (Lloyds register of shipping)CCCDNVRMRoSABSULCBComplementary [Ith] conventional free air thermal current 275 A 40 °CIrms rated making capacity 1850 A conforming to IEC 60947-4-1rated breaking capacity 1480 A IEC 60947-4-1[Icw] rated short-time withstand current 1500 A 40 °C - 10 s920 A 40 °C - 30 s740 A 40 °C - 1 min500 A 40 °C - 3 min400 A 40 °C - 10 minassociated fuse rating 315 A gG at <= 440 V200 A aM at <= 440 Vconnections - terminals Power circuit: lugs-ring terminals 1 150 mm²Power circuit: connector 1 150 mm²Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable endControl circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable endControl circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable endControl circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable endControl circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable endControl circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable endPower circuit: bar 2 - busbar cross section: 25 x 3 mmPower circuit: bolted connectionconnections bolt diameter M8tightening torque Control circuit 1,2 N.mPower circuit 18 N.moperating time 20...35 ms closing7...15 ms openingmechanical durability 10 Mcyclesmaximum operating rate 2400 cyc/h 55 °Cstarting time 30 scontrol circuit voltage limits Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)Drop-out: 0.35...0.55 Uc at 50/60 Hz (at <55 °C)inrush power in VA 805 VA 50 Hz 0,3 20 °C)970 VA 60 Hz 0,3 20 °C)hold-in power consumption in VA 55 VA 50 Hz 0,3 20 °C)66 VA 60 Hz 0,3 20 °C)heat dissipation 18…24 Wwidth 525 mmheight 110 mmdepth 235 mmnet weight 16,625 kgEnvironment IP degree of protection IP2x front face with shrouds IEC 60529IP2x front face with shrouds VDE 0106protective treatment THambient air temperature for storage −60…80 °Cambient air temperature for operation −5…55 °C-40…70 °C at Ucoperating altitude 3000 m without deratingmechanical robustness Vibrations contactor open2 Gn, 5...300 HzShocks contactor closed15 Gn for 11 msVibrations contactor closed: 5 Gn, 5...300 HzShocks contactor open: 7 Gn for 11 msPakavimo vienetai 1-os pakuotės vieneto tipas PCEvienetų skaičius 1-oje pakuotėje 11 pakuotės svoris 20 kg1 pakuotės aukštis 29 cm1 pakuotės plotis 54,5 cm1 pakuotės ilgis 64,5 cmOffer Sustainability Tvaraus pasiūlymo statusas „Green Premium“ gaminysREACh direktyva ES RoHS direktyva Atitinka
ES RoHS deklaracijaBe gyvsidabrio TaipRoHS išimčių informacija Kinijos RoHS direktyva Kinijos RoHS deklaracija
Produktas neįeina į Kinijos RoHS apimtį. Medžiagų deklaracija pateikiama jūsų informacijai.Aplinkosauginės informacijos atskleidimas Žiedinės ekonomikos profilis WEEE Šį produktą Europos Sąjungos rinkose reikia utilizuoti perduodant į specialias surinkimo vietas ir negalima išmesti su buitinėmis atliekomis.Be PVC TaipContractual warranty Garantija 18 months -
Peržiūrėti daugiau
Dokumentai
Kalba- Visos kalbos8
- Lietuvių4
- English5
KatalogasFormatasDydisDataPridėti prie „Mano dokumentų“TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Versija 10.0)AprašymasReady-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.prp.document.label.format pdfDydis 118.2 MBData 20.7.22AprašymasReady-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.InstrukcijaFormatasDydisDataPridėti prie „Mano dokumentų“prp.document.label.format pdfDydis 2.1 MBData 15.2.1Eksploatavimo ciklo pabaigos informacijaFormatasDydisDataPridėti prie „Mano dokumentų“Eoli_Contactors, TeSys F, TeSys LC1F185-225 (Versija 2.1)AprašymasEoli_Contactors, TeSys F, TeSys LC1F185-225prp.document.label.format pdfDydis 272.1 KBData 15.12.1AprašymasEoli_Contactors, TeSys F, TeSys LC1F185-225prp.document.label.format pdfDydis 302.6 KBData 10.6.15ES RoHS deklaracijaFormatasDydisDataPridėti prie „Mano dokumentų“LC3F185F7A64 : TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 110 V AC coilAprašymasTeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 110 V AC coilprp.document.label.format pdfDydis 195.3 KBData 21.3.5AprašymasTeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 110 V AC coil