Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Peržiūrėti viską   TeSys LE
LE3D326P7A59 Paveikslėlio žyma Schneider Electric

LE3D326P7A59

LE3D326P7A59 Paveikslėlio žyma Schneider Electric
LE3D326P7A59

TeSys LE - enclosed star-delta starter - 32 A - 230 V AC coil - neutral term

Rodyti daugiau savybių
Galima palyginti iki 4 produktų. Pašalinti jau įtrauktus produktus.

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE3D
    product or component type
    Enclosed star-delta starter
    device application
    Standard
    material
    Sheet steel
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Star-delta contactors
    Fuse disconnector
    Neutral terminal
    motor power kW
    15 kW 220 V AC 50/60 Hz
    30 kW 380/400 V AC 50/60 Hz
    30 kW at 415 V AC 50/60 Hz
    30 kW 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    associated fuse rating
    63 A 14 x 51 mm aM
    control type
    Without
    Complementary
    cable entry number
    1 Pg 21 top
    1 ISO32 top
    5 1 Pg 21 + 2 Pg 13 + 2 Pg 16 bottom
    5 1 ISO32 + 2 ISO20 + 2 ISO25 bottom
    width
    287 mm
    height
    367 mm
    depth
    190 mm
    net weight
    7,65 kg
    Environment
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    −5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Garantija
    18 months