Lithuania

Sveikiname jus „Schneider Electric“ interneto svetainėje

Sveikiname jus mūsų interneto svetainėje.

Galite pasirinkti kitą šalį ir peržiūrėti esamus produktus arba ieškoti informacijos apie bendrovę mūsų tarptautinėje svetainėje.

Pasirinkite kitą šalį arba regioną

LP1K1210MUD Paveikslėlio žyma Schneider Electric

Peržiūrėti viską TeSys K

TeSys K - LP1K1210MUD

Contactors

LP1K1210MUD Paveikslėlio žyma Schneider Electric
Peržiūrėti viską TeSys K
TeSys K - LP1K1210MUD
Contactors

TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NO aux. - 240 V DC coil

Rodyti daugiau charakteristikų >
Pridėti prie mano gaminių Pašalinti iš mano gaminių

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LP1K
    device application
    Control
    contactor application
    Motor control
    Resistive load
    Complementary
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    pole contact composition
    3 NO
    [Ue] rated operational voltage
    690 V AC 50/60 Hz for power circuit
    [Ie] rated operational current
    20 A (<= 50 °C) at <= 440 V AC AC-1 for power circuit
    control circuit type
    DC standard
    [Uc] control circuit voltage
    240 V DC
    motor power kW
    4 kW at 480 V AC 50/60 Hz
    auxiliary contact composition
    1 NO
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A at <= 50 °C for power circuit
    Irms rated making capacity
    110 A AC for signalling circuit conforming to IEC 60947
    rated breaking capacity
    110 A at 440 V conforming to IEC 60947
    [Icw] rated short-time withstand current
    115 A <= 50 °C 1 s power circuit
    associated fuse rating
    25 A gG at <= 440 V for power circuit
    average impedance
    3 mOhm at 50 Hz - Ith 20 A for power circuit
    [Ui] rated insulation voltage
    600 V for power circuit conforming to UL 508
    insulation resistance
    > 10 MOhm for signalling circuit
    inrush power in W
    3 W at 20 °C
    hold-in power consumption in W
    3 W at 20 °C
    heat dissipation
    3 W
    control circuit voltage limits
    0.8...1.15 Uc at <= 50 °C operational
    connections - terminals
    Screw clamp terminals 1 cable(s) 1.5...4 mm² - cable stiffness: solid
    operating rate
    3600 cyc/h
    auxiliary contacts type
    Type instantaneous (1 NO)
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    mounting support
    Plate
    Rail
    tightening torque
    1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
    operating time
    30...40 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    non overlap distance
    0.5 mm
    mechanical durability
    10 Mcycles
    electrical durability
    0.3 Mcycles 20 A AC-1 at Ue <= 440 V
    mechanical robustness
    Shocks contactor closed, on Z axis 15 Gn for 11 ms IEC 60068-2-27
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    product weight
    0.225 kg
    Environment
    standards
    BS 5424
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -50...80 °C
    operating altitude
    2000 m without derating in temperature
    flame retardance
    V1 conforming to UL 94
    Contractual warranty
    Warranty period
    18 months
  • Dokumentai ir parsisiuntimai

    Kalba
    • English
    Katalogas
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Data 18.10.31
    Dydis 102.7 MB