Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Peržiūrėti viską   TeSys K
LP4K06107BW3 Paveikslėlio žyma Schneider Electric
Nutraukta

LP4K06107BW3

Green premium brand logo
LP4K06107BW3 Paveikslėlio žyma Schneider Electric
Nutraukta
LP4K06107BW3
Green premium brand logo

TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NO aux. - 24 V DC coil

Rodyti daugiau savybių
LP4K06107BW3 nebuvo pakeistas. Norėdami gauti daugiau informacijos, susisiekite su Klientų aptarnavimo centru.
Galima palyginti iki 4 produktų. Pašalinti jau įtrauktus produktus.

  • Main
    range of product
    TeSys K
    range
    TeSys
    product or component type
    Contactor
    device short name
    LP4K
    contactor application
    Motor control
    utilisation category
    AC-4
    AC-3
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    6 A<= 440 V AC AC-3 power circuit
    auxiliary contact composition
    1 NO
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    auxiliary contacts type
    Instantaneous 1 NO
    control circuit voltage limits
    Operational: 0.7...1.30 Uc (at <50 °C)
    Drop-out: 0.1...0.7 Uc (at <50 °C)
    [Ui] rated insulation voltage
    Power circuit 600 V UL 508
    Power circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-5-1
    Signalling circuit 600 V UL 508
    Power circuit 600 V CSA C22.2 No 14
    Signalling circuit 600 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    mounting support
    Plate
    Rail
    flame retardance
    V1 conforming to UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    [Ue] rated operational voltage
    Power circuit 690 V AC 50/60 Hz
    Signalling circuit <= 690 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    20 A 50 °C power circuit
    10 A 50 °C signalling circuit
    Irms rated making capacity
    110 A AC power circuit NF C 63-110
    110 A AC power circuit IEC 60947
    110 A AC signalling circuit IEC 60947
    rated breaking capacity
    110 A 415 V IEC 60947
    110 A 440 V IEC 60947
    80 A 500 V IEC 60947
    110 A 220...230 V IEC 60947
    110 A 380...400 V IEC 60947
    70 A 660...690 V IEC 60947
    associated fuse rating
    25 A gG <= 440 V power circuit
    25 A aM power circuit
    10 A gG signalling circuit IEC 60947
    10 A gG signalling circuit VDE 0660
    average impedance
    3 mOhm - Ith 20 A 50 Hz power circuit
    inrush power in W
    1.8 W (at 20 °C)
    hold-in power consumption in W
    1.8 W at 20 °C
    operating time
    10...20 ms coil de-energisation and NO opening
    30...40 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    30 Mcycles
    maximum operating rate
    3600 cyc/h
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    insulation resistance
    > 10 MOhm signalling circuit
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    net weight
    0,235 kg
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    −25…50 °C
    ambient air temperature for storage
    −50…80 °C
    operating altitude
    2000 m without derating
    Pakavimo vienetai
    1-os pakuotės vieneto tipas
    PCE
    vienetų skaičius 1-oje pakuotėje
    1
    1 pakuotės svoris
    235 g
    1 pakuotės aukštis
    4,8 cm
    1 pakuotės plotis
    6,2 cm
    1 pakuotės ilgis
    6,6 cm
    Offer Sustainability
    Tvaraus pasiūlymo statusas
    „Green Premium“ gaminys
    REACh direktyva
    REACh be SVHC
    Taip
    ES RoHS direktyva
    Be sunkių toksiškų metalų
    Taip
    Be gyvsidabrio
    Taip
    RoHS išimčių informacija
    Kinijos RoHS direktyva
    Kinijos RoHS deklaracija
    Proaktyvi Kinijos RoHS deklaracija (neįeinanti į Kinijos RoHS teisinę apimtį)
    Aplinkosauginės informacijos atskleidimas
    Žiedinės ekonomikos profilis
    WEEE
    Šį produktą Europos Sąjungos rinkose reikia utilizuoti perduodant į specialias surinkimo vietas ir negalima išmesti su buitinėmis atliekomis.
    Contractual warranty
    Garantija
    18 months
  • Peržiūrėti daugiau
    Peržiūrėti mažiau

    Dokumentai

    Kalba
    • Visos kalbos12
    • Lietuvių4
    • English9
    • Chinese3
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Katalogas
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Versija 10.0)
    Aprašymas
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Dydis 118.2 MB
    Data 20.7.22
    Aprašymas
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    CAD
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    CONTACTOR (Versija 1.0)
    Failai dokumente
    zip
    494.2 KB
    prp.document.label.format zip
    Dydis 1.2 MB
    Data 17.12.18
    Failai dokumente
    zip
    494.2 KB
    Sertifikatas
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    prp.document.label.format pdf
    Dydis 3.3 MB
    Data 18.7.20
    prp.document.label.format pdf
    Dydis 747.3 KB
    Data 15.7.17
    Instrukcija
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    LC1-K contactor (Versija A07)
    Aprašymas
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    prp.document.label.format pdf
    Dydis 623.9 KB
    Data 16.6.1
    Aprašymas
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511