Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Peržiūrėti viską   Modicon Premium
TSXP576634MC Paveikslėlio žyma Schneider Electric
Apribotas paslaugų pardavimas

TSXP576634MC

TSXP576634MC Paveikslėlio žyma Schneider Electric
Apribotas paslaugų pardavimas
TSXP576634MC

Unity processor -Transparent ready - 8 racks (12 slots)/16 racks (4/6/8 slots)

Rodyti daugiau savybių
Komercinis statusas
Nebegaminama nuo 31 Gruodžio 2017
Artėja tarnavimo laiko pabaiga 31 Gruodžio 2025
Galima palyginti iki 4 produktų. Pašalinti jau įtrauktus produktus.

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Unity processor
    software designation
    Unity Pro
    Complementary
    concept
    Transparent Ready
    number of racks
    16 4/6/8 slots
    8 12 slots
    number of slots
    128
    96
    64
    discrete I/O processor capacity
    2040 I/O
    analogue I/O processor capacity
    512 I/O
    number of application specific channel
    64
    number of process control channel
    30 up to 90 simple loops
    integrated connection type
    Non isolated serial link female mini DIN RS485)19.2 kbit/s)
    Ethernet TCP/IP RJ45 connector
    USB port12 Mbit/s)
    port Ethernet
    10BASE-T/100BASE-TX
    communication module processor capacity
    1
    3
    8
    5
    memory description
    Internal RAM (with PCMCIA card) 2048 kB data
    Internal RAM (with PCMCIA card) 7168 kB program
    Internal RAM (without PCMCIA card) 2048 kB program and data
    PCMCIA card 16384 kB additional data storage
    maximum size of object areas
    128 %MWi internal words located internal data
    32768 %Mi located internal bits
    64 %KWi constant words located internal data
    Unlimited (DFB and EFB function blocks) unlocated internal data
    Unlimited (elementary and derived data) unlocated internal data
    application structure
    1 master task
    1 fast task
    4 auxiliary tasks
    128 event tasks
    32 timers
    execution time per instruction
    0.0375...0.045 µs Boolean with PCMCIA card
    0.0375...0.045 µs Boolean without PCMCIA card
    0.045...0.06 µs word or fixed-point arithmetic with PCMCIA card
    0.045...0.06 µs word or fixed-point arithmetic without PCMCIA card
    0.48...0.56 µs floating points with PCMCIA card
    0.48...0.56 µs floating points without PCMCIA card
    number of instructions per ms
    14 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
    14 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
    20.26 Kinst/ms 100 % Boolean with PCMCIA card
    20.26 Kinst/ms 100 % Boolean without PCMCIA card
    system overhead
    0,07 ms fast task
    1 ms master task
    marking
    CE
    local signalling
    Ethernet TCP/IP port ready (RUN) 1 LED green)
    1 LED (green) for processor running (RUN)
    Collision detection (COL) 1 LED red)
    Ethernet TCP/IP port fault (ERR) 1 LED red)
    I/O module or configuration fault (I/O) 1 LED red)
    1 LED (red) for processor or system fault (ERR)
    Activity on TER or AUX terminal port (TER) 1 LED yellow)
    Ethernet link diagnostics (STS) 1 LED yellow)
    Reception activity (RX) 1 LED yellow)
    Transmission activity (TX) 1 LED yellow)
    current consumption
    1880 mA 5 V DC
    module format
    Double
    net weight
    0,61 kg
    Environment
    standards
    CSA C22.2 No 142
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group B
    73/23/EEC
    CSA C22.2 No 213 Class I Division 2 Group C
    93/68/EEC
    89/336/EEC
    CSA C22.2 No 213 Class I Division 2 Group A
    CSA C22.2 No 213 Class I Division 2 Group D
    92/31/EEC
    IEC 61131-2
    product certifications
    RINA
    LR
    BV
    ABS
    RMRS
    DNV
    GL
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    −25…70 °C
    relative humidity
    10…95 % without condensation for operation
    5…95 % without condensation for storage
    operating altitude
    0...2000 m
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Pakavimo vienetai
    1 pakuotės svoris
    1,061 kg
    1 pakuotės aukštis
    95,000 mm
    1 pakuotės plotis
    180,000 mm
    1 pakuotės ilgis
    260,000 mm
    Contractual warranty
    Garantija
    18 months
  • Peržiūrėti daugiau
    Peržiūrėti mažiau

    Dokumentai

    Kalba
    • Visos kalbos11
    • English11
    • French7
    Katalogas
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    prp.document.label.format pdf
    Dydis 26.6 MB
    Data 12.7.10
    Vartotojo vadovas
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    Premium and Atrium using EcoStruxure™ Control Expert, Processors, Racks and Power Supply Modules (Versija 10)
    Aprašymas
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    prp.document.label.format pdf
    Dydis 3.6 MB
    Data 18.12.1
    Aprašymas
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    Sertifikatas
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“
    UL E486184 - NRAQ-NRAQ7 (Versija 01)
    Failai dokumente
    Aprašymas
    UL certificate for USA and Canada
    prp.document.label.format zip
    Dydis 667.3 KB
    Data 21.2.11
    Failai dokumente
    Aprašymas
    UL certificate for USA and Canada
    CSA_225844_1041715_PREMIUM (Versija 1.0)
    Aprašymas
    CSA for ordinary locations and hazardous locations
    prp.document.label.format pdf
    Dydis 159.3 KB
    Data 19.8.16
    Aprašymas
    CSA for ordinary locations and hazardous locations
    EAC_RUCFRME83B00163_PREMIUM_NOV2014 (Versija 1.0)
    Aprašymas
    Eurasian Conformity
    prp.document.label.format pdf
    Dydis 1.8 MB
    Data 14.11.26
    Aprašymas
    Eurasian Conformity
    Atitikties deklaracija
    Formatas
    Dydis
    Data
    Pridėti prie „Mano dokumentų“