Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Peržiūrėti viską   TeSys mini-vario, vario
V02 Paveikslėlio žyma Schneider Electric

V02

Green premium brand logo
V02 Paveikslėlio žyma Schneider Electric
V02
Green premium brand logo

TeSys VARIO - Switch body for switch-disconnector - 3 poles - 12 A

Rodyti daugiau savybių
Galima palyginti iki 4 produktų. Pašalinti jau įtrauktus produktus.

  • Main
    Range
    TeSys
    Product Name
    TeSys VARIO
    Device Short Name
    V
    Product Type
    Switch body
    Complementary
    Mounting Support
    Plate
    Symmetrical rail
    Performance Level
    High performance
    Number of Poles
    3P
    Contact Type and Composition
    3 NO
    Network type
    AC
    DC
    Network frequency
    50/60 Hz
    [Ue] IEC Rated Operational Voltage
    690 V AC 50/60 Hz
    IEC Rated Operational Power in W
    3 kW 400...415 V AC-3)
    4 kW 500 V AC-3)
    1,5 kW 230...240 V AC-3)
    5,5 kW 500 V AC-23A)
    5,5 kW 690 V AC-3)
    7,5 kW 690 V AC-23A)
    3 kW 230...240 V AC-23A)
    4 kW 400...415 V AC-23A)
    [Ie] Rated Operational Current
    8,1 A AC-23 Ue: 400 V
    [Ith] Conventional Free Air Thermal Current
    12 A
    [Ithe] Conventional Enclosed Thermal Current
    10 A
    Making capacity ( I Rms)
    120 A 400 V AC-21A
    120 A 400 V AC-22A
    120 A 400 V AC-23A
    Breaking Capacity
    120 A 400 V AC-21A)
    120 A 400 V AC-22A)
    120 A 400 V AC-23A)
    Rated Conditional Short Circuit Current
    10 kA 400 V 12 A aM
    10 kA 400 V 12 A gG
    [Icm] Rated Short Circuit Making Capacity
    1 kA 400 V at Ipeak
    Intermittent duty class
    30
    Suitability for isolation
    Yes
    [Uimp] rated impulse withstand voltage
    8 kV
    [Icw] rated short-time withstand Rms current
    300 A 400 V 1 s
    Mechanical Durability
    100000 cycles
    Electrical Durability
    100000 cycles AC-21
    30000 cycles DC-1
    30000 cycles DC-2
    30000 cycles DC-3
    30000 cycles DC-4
    30000 cycles DC-5
    IEC Terminal Connection
    Power circuit screw clamp terminals 10 mm² solid
    Power circuit screw clamp terminals 6 mm² flexible - with cable end
    Tightening Torque
    Power circuit 2,1 N.m screw clamp terminals
    Height
    74 mm
    Width
    55 mm
    Depth
    60 mm
    Product Weight
    0,2 kg
    Environment
    Standards
    IEC 60947-3
    Product Certifications
    UL
    CSA
    GL
    UKCA
    Degree of Protection
    IP20 conforming to IEC 60529
    Protective Treatment
    TC
    Mechanical Robustness
    Vibrations 10...150 Hz 1 gn) IEC 60068-2-6
    Shocks 11 ms 30 Gn) IEC 60068-2-27
    Ambient Air Temperature for Operation
    −20…50 °C
    Fire Resistance
    960 °C IEC 60695-2-1