Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Peržiūrėti viską   TeSys mini-vario, vario
VBD0 Paveikslėlio žyma Schneider Electric

VBD0

Green premium brand logo
VBD0 Paveikslėlio žyma Schneider Electric
VBD0
Green premium brand logo

TeSys Vario - switch disconnector - 25 A - on door

Rodyti daugiau savybių
Galima palyginti iki 4 produktų. Pašalinti jau įtrauktus produktus.

  • Main
    Range
    TeSys
    Product Name
    TeSys VARIO
    Device Short Name
    VBD
    Device Application
    Preventive maintenance
    Product Type
    Switch disconnector
    Complementary
    Device Composition
    Switch
    Handle
    Mounting Support
    Handle door
    Switch door
    Mounting Method
    Hole 22,5 mm handle
    Performance Level
    High performance
    Number of Poles
    3P
    Contact Type and Composition
    3 NO
    [Ue] IEC Rated Operational Voltage
    690 V AC 50/60 Hz
    IEC Rated Operational Power in W
    11 kW 500 V AC-23A)
    11 kW 690 V AC-3)
    15 kW 690 V AC-23A)
    4 kW 230...240 V AC-3)
    5,5 kW 400...415 V AC-3)
    7,5 kW 500 V AC-3)
    5,5 kW 230...240 V AC-23A)
    7,5 kW 400...415 V AC-23A)
    [Ie] Rated Operational Current
    14,5 A AC-23 Ue: 400 V
    [Ith] Conventional Free Air Thermal Current
    25 A
    [Ithe] Conventional Enclosed Thermal Current
    20 A
    Making Capacity ( I Rms)
    250 A 400 V AC-21A
    250 A 400 V AC-22A
    250 A 400 V AC-23A
    Breaking Capacity
    200 A 400 V AC-21A)
    200 A 400 V AC-22A)
    200 A 400 V AC-23A)
    Rated Conditional Short Circuit Current
    10 kA 400 V 25 A aM
    10 kA 400 V 25 A gG
    [Icm] Rated Short Circuit Making Capacity
    1 kA 400 V at Ipeak
    [Icw] Rated Short Time Withstand Current
    300 A 400 V 1 s
    [Uimp] Rated Impulse Withstand Voltage
    8 kV
    Suitability for Isolation
    Yes
    Network Type
    AC
    DC
    Intermittent Duty Class
    30
    Control Type
    Rotary handle
    Rotary Handle Mounting Style
    Direct
    Handle Color
    Black
    Handle Front Plate Color
    Black
    Rotary Handle Padlocking
    1 to 3 padlocks 4…8 mm
    Marking
    0 - 1
    Mechanical Durability
    100000 cycles
    Electrical Durability
    100000 cycles AC-21
    30000 cycles DC-1...5
    IEC Terminal Connection
    Power circuit screw clamp terminals 10 mm² solid
    Power circuit screw clamp terminals 6 mm² flexible - with cable end
    Tightening Torque
    Power circuit 2,1 N.m screw clamp terminals
    Base Dimension
    60 x 60 mm
    Height
    74 mm
    Width
    60 mm
    Product Weight