Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Peržiūrėti viską   TeSys mini-vario, vario
VN12 Paveikslėlio žyma Schneider Electric

VN12

Green premium brand logo
VN12 Paveikslėlio žyma Schneider Electric
VN12
Green premium brand logo

TeSys Mini-VARIO - Switch body for switch-disconnector - 3 poles - 12 A

Rodyti daugiau savybių
Galima palyginti iki 4 produktų. Pašalinti jau įtrauktus produktus.

  • Main
    range
    TeSys
    product name
    TeSys Mini-VARIO
    product or component type
    Switch body
    performance level
    Standard
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    DC
    AC
    network frequency
    50/60 Hz
    Complementary
    mounting support
    Symmetrical rail
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    [Ith] conventional free air thermal current
    12 A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ie] rated operational current
    8,1 A AC-23)400 V
    rated operational power in W
    3 kW 400...415 V AC-3)
    4 kW 500 V AC-3)
    4 kW 690 V AC-3)
    1,5 kW 230...240 V AC-3)
    5,5 kW 500 V AC-23A)
    7,5 kW 690 V AC-23A)
    3 kW 230...240 V AC-23A)
    4 kW 400...415 V AC-23A)
    intermittent duty class
    30
    Making capacity ( I Rms)
    120 A 400 V AC-21A
    120 A 400 V AC-22A
    120 A 400 V AC-23A
    [Icm] rated short-circuit making capacity
    0,5 kA 400 V at Ipeak
    [Icw] rated short-time withstand Rms current
    140 A 400 V 1 s
    rated conditional short-circuit current
    6 kA 400 V 12 A aM
    6 kA 400 V 12 A gG
    breaking capacity
    120 A 400 V AC-22A)
    120 A 400 V AC-23A)
    120 A 400 V AC-21A)
    mechanical durability
    50000 cycles
    electrical durability
    30000 cycles DC-1...5
    50000 cycles AC-21
    suitability for isolation
    Yes
    connections - terminals
    Power circuit screw clamp terminals 4 mm² solid
    Power circuit screw clamp terminals 4 mm² flexible - with cable end
    tightening torque
    Power circuit 7 N.m screw clamp terminals
    height
    46,5 mm
    width
    56 mm
    depth
    62 mm
    net weight
    0,11 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    UL
    CSA
    GL
    UKCA
    protective treatment
    TC
    IP degree of protection
    IP20 IEC 60529
    mechanical robustness
    Vibrations 10...150 Hz 5 gn) IEC 60068-2-6
    Shocks 11 ms 15 gn) IEC 60068-2-27
    ambient air temperature for operation
    −20…50 °C
    fire resistance
    960 °C IEC 60695-2-1
    Packing Un