Lithuania

Sveikiname jus „Schneider Electric“ interneto svetainėje

Sveikiname jus mūsų interneto svetainėje.

Galite pasirinkti kitą šalį ir peržiūrėti esamus produktus arba ieškoti informacijos apie bendrovę mūsų tarptautinėje svetainėje.

Pasirinkite kitą šalį arba regioną

XB4BG61 Paveikslėlio žyma Schneider Electric
Nutraukta

Peržiūrėti viską Harmony XB4

Harmony XB4 - XB4BG61

Complete control buttons

XB4BG61 Paveikslėlio žyma Schneider Electric
Nutraukta
Peržiūrėti viską Harmony XB4
Harmony XB4 - XB4BG61
Complete control buttons

black selector switch Ø22 2-position spring return 1NO 600V

Rodyti daugiau charakteristikų >
XB4BG61 nebuvo pakeistas. Norėdami gauti daugiau informacijos, susisiekite su Klientų aptarnavimo centru.
Pridėti prie mano gaminių Pašalinti iš mano gaminių

  • Main
    range of product
    Harmony XB4
    product or component type
    Selector switch
    device short name
    XB4
    bezel material
    Chromium plated metal
    fixing collar material
    Zamak
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    head type
    Standard
    shape of signaling unit head
    Round
    type of operator
    Spring return right to left
    operator profile
    Key switch
    operator position information
    2 positions 90°
    contacts type and composition
    1 NO
    contact operation
    Slow-break
    connections - terminals
    Screw clamp terminals: <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals: >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
    Complementary
    height
    47 mm
    width
    30 mm
    depth
    86 mm
    terminals description ISO n°1
    (13-14)NO
    product weight
    0.117 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C,distance: 0.1 m
    type of keylock
    Ronis 455
    key withdrawal position
    Left-hand
    contacts usage
    Standard contacts
    positive opening
    Without positive opening
    torque value
    0.14 N.m (NO changing electrical state)
    mechanical durability
    1000000 cycles
    tightening torque
    0.8...1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross head compatible with Philips no 1 screwdriver
    Cross head compatible with pozidriv No 1 screwdriver
    Slotted head compatible with flat Ø 4 mm screwdriver
    Slotted head compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (degree of pollution: 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-1
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
    device presentation
    Complete product
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C
    overvoltage category
    Class I conforming to IEC 60536
    IP degree of protection
    IP69
    IP67
    IP66 conforming to IEC 60529
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CSA
    DNV
    GL
    LROS (Lloyds register of shipping)
    RINA
    UL
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months 18 months
  • Dokumentai ir parsisiuntimai

    Kalba
    • English
    Katalogas
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Data 18.12.19
    Dydis 19.5 MB
    CAD
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    ATEX KEY SELECTOR SWITCH
    Data 16.1.21
    Dydis 509.6 KB
    Data 16.1.21
    Dydis 1,015 KB
    Sertifikatas
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Data 18.10.26
    Dydis 1.7 MB
    Data 18.10.30
    Dydis 1.1 MB
    Instrukcija
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Atitikties deklaracija
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Instrukcijos po galiojimo laiko
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Data 19.1.7
    Dydis 799.2 KB
    Jūrinis sertifikatas
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Produktų aplinkosauginis profilis
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Data 19.1.7
    Dydis 679.6 KB
    Data 16.1.21
    Dydis 1.2 MB