Lithuania

Sveikiname jus „Schneider Electric“ interneto svetainėje

Sveikiname jus mūsų interneto svetainėje.

Galite pasirinkti kitą šalį ir peržiūrėti esamus produktus arba ieškoti informacijos apie bendrovę mūsų tarptautinėje svetainėje.

Pasirinkite kitą šalį arba regioną

XB4BL73415 Paveikslėlio žyma Schneider Electric

Peržiūrėti viską Harmony XB4

Harmony XB4 - XB4BL73415

Complete control buttons

XB4BL73415 Paveikslėlio žyma Schneider Electric
Peržiūrėti viską Harmony XB4
Harmony XB4 - XB4BL73415
Complete control buttons

green flush/red projecting illuminated double-headed pushbutton Ø22 1NO+1NC 24V

Rodyti daugiau charakteristikų >
Pridėti prie mano gaminių Pašalinti iš mano gaminių

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete double-headed push-button
    device short name
    XB4
    bezel material
    Chromium plated metal
    fixing collar material
    Zamak
    head type
    Standard
    mounting diameter
    22 mm
    shape of signaling unit head
    Rectangular
    type of operator
    Spring return
    operator profile
    1 flush - 1 projecting push-buttons
    operators description
    Green ''I'' - red ''O''
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break
    connections - terminals
    Screw clamp terminals: <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals: >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
    Complementary
    product weight
    0.116 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C,distance: 0.1 m
    colour of marking
    Black marking when white caps
    White marking when green, red or black caps
    operator profile
    Green flush, white I
    Red projecting, white O
    contacts usage
    Standard contacts
    positive opening
    With positive opening conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1.5 mm (NC changing electrical state)
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating force
    3.5 N (NC changing electrical state)
    3.8 N (NO changing electrical state)
    mechanical durability
    1000000 cycles
    tightening torque
    0.8...1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross head compatible with JIS No 1 screwdriver
    Cross head compatible with Philips no 1 screwdriver
    Cross head compatible with pozidriv No 1 screwdriver
    Slotted head compatible with flat Ø 4 mm screwdriver
    Slotted head compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (degree of pollution: 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-1
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate: <= 3600 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1
    1000000 cycles, AC-15, 3 A at 120 V, operating rate: <= 3600 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1
    1000000 cycles, AC-15, 4 A at 24 V, operating rate: <= 3600 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate: <= 3600 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate: <= 3600 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1
    electrical reliability
    Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C
    electrical shock protection class
    Class I conforming to IEC 60536
    IP degree of protection
    IP69
    IP67 conforming to IEC 60529
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CSA
    DNV
    GL
    LROS (Lloyds register of shipping)
    RINA
    UL listed
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months 18 months
  • Dokumentai ir parsisiuntimai

    Kalba
    • English
    Katalogas
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Data 18.12.19
    Dydis 19.5 MB
    CAD
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    COMPLETE METAL DOUBLE HEADED PUSHBUTTONS
    Sertifikatas
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Data 18.10.26
    Dydis 1.7 MB
    Data 18.10.30
    Dydis 1.1 MB
    Instrukcija
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Atitikties deklaracija
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Instrukcijos po galiojimo laiko
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Data 19.1.7
    Dydis 799.2 KB
    Jūrinis sertifikatas
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Produktų aplinkosauginis profilis
    Data
    Dydis
    Pridėti prie „Mano dokumentų“
    Data 19.1.7
    Dydis 679.6 KB