Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Peržiūrėti viską   Preventa XU
XUSL4E2BB051NS1 Paveikslėlio žyma Schneider Electric

XUSL4E2BB051NS1

Green premium brand logo
XUSL4E2BB051NS1 Paveikslėlio žyma Schneider Electric
XUSL4E2BB051NS1
Green premium brand logo

Safety light curtain type 4, Telemecanique Safety light curtains XUSL, XUSL Slave1, For body protection, 510 mm

Rodyti daugiau savybių
Galima palyginti iki 4 produktų. Pašalinti jau įtrauktus produktus.

  • Main
    range of product
    Telemecanique Safety light curtains XUSL
    product or component type
    Safety light curtain type 4
    device short name
    XUSL4E
    output type
    2 safety outputs OSSD solid-state PNP (arc suppression)
    [Sn] nominal sensing distance
    0…12 m by cabling
    0…4 m by cabling
    [Hp] Height protected
    510 mm
    number of beams
    2
    Space between beams
    500 mm
    Type of start / restart
    Manual
    Automatic
    External Device Monitoring (EDM)
    Selected by wiring
    Complementary
    detection system
    Transmitter-receiver system
    kit composition
    adjustable mounting bracket(s)
    1 receiver(s)
    1 transmitter(s)
    1 user guide with certificate of conformity on CD-ROM
    [EAA] effective aperture angle
    2,5 ° at 3 m
    emission
    IR LED 950 nm
    [Us] rated supply voltage
    24 V DC +/- 20 %
    supply
    Power supply conforming to IEC 61496-1
    Power supply conforming to IEC 60204-1
    [Ie] rated operational current
    2 A
    current consumption
    42 mA no-load transmitter
    83 mA no-load receiver
    42 mA transmitter
    900 mA with maximum load receiver
    output current limits
    0.4 A for safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    maximum voltage drop
    <0.5 V
    local signalling
    1 multi-colour LED transmitter
    2 dual colour LEDs receiver
    electrical connection
    1 male connector M12 5 pins transmitter
    1 male connector M12 8 pins receiver
    function available
    Test
    Muting through external safety module XPSLCMUT1160
    LED display of operating modes and faults
    marking
    CE
    material
    Aluminium casing
    Polycarbonate: front panel
    Polypropylene: end caps
    housing colour
    Red RAL 3000
    fixing mode
    By fixing brackets
    net weight
    1,1 kg
    offer type
    Standard distance
    topology
    Daisy chain slave1
    Environment
    directives
    89/336/EEC - electromagnetic compatibility
    89/655/EEC - work equipment
    98/37/EEC - machinery
    product certifications
    CE
    TÜV
    CULus
    Safety level (correctly wired)
    Type 4 conforming to IEC 61496-1
    SIL 3 conforming to IEC 61508
    SILCL 3 conforming to IEC 62061
    Category 4 conforming to EN/ISO 13849-1
    PL = e conforming to EN/ISO 13849-1
    optical characteristic
    Resistance to light disturbance conforming to EN/IEC 61496-2
    Mission time
    20 year(s)
    safety reliability data
    PFHd = 6.89E-9 1/h IEC 61508
    ambient air temperature for operation
    −30…55 °C
    −10…55 °C
    ambient air temperature for storage
    −35…70 °C
    −25…70 °C
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP65
    IP67
    shock resistance
    10 gn 16 ms IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm 10…55 Hz)IEC 61496-1
    Packing Units
    1-os pakuotės vieneto tipas
    PCE
    vienetų skaičius 1-oje pakuotėje
    1
    1 pakuotės svoris
    2,2 kg
    1 pakuotės aukštis
    13,5 cm
    1 pakuotės plotis
    19,5 cm
    1 pakuotės ilgis
    60 cm
    Offer Sustainability
    Tvaraus pasiūlymo statusas
    „Green Premium“ gaminys
    REACh direktyva
    REACh be SVHC
    Taip
    ES RoHS direktyva
    Aktyvus laikymasis (gaminys nepatenka į ES RoHS teisinę aprėptį)
    ES RoHS deklaracija
    Be sunkių toksiškų metalų
    Taip
    Be gyvsidabrio
    Taip
    RoHS išimčių informacija
    Aplinkosauginės informacijos atskleidimas
    Žiedinės ekonomikos profilis
    Contractual warranty
    Garantija
    18 months