Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

TwinBus Door Station

Ārtelpu pārrunu iekārtas drošai lietošanai.

-

Durvju sistēmas
  • Funkcijas

    Door stations are synonymous with innovative technology and exclusive design. Streamlined forms are combined with high-quality materials such as glass and stainless steel. The result is a series of product lines which set standards, again and again. Available are Entravox the compact door station, Acero the stainless steel door station, Verrano the glass door station and Portier the modular door station.

    Convenience, security and versatile communications technology are things that no one wants to be without these days, even in the private sphere. That's why door entry systems have long been a standard fitting in apartments, homes and residential complexes – and all the better if they come with video surveillance. The key concept here is "TwinBus" – because this innovative and proven technology pays for itself three times over: through quick and tidy installation, through unbeatable flexibility, and through prestigious product design.



    Priekšrocības

    Award-winning design and easy installation

    Acero stainless steel door station:

    • Intelligent building communication
    • Striking design including precious chrome rings
    • Even lighting provided by white LEDs
    • Colour image reproduction even in complete darkness
    • Delivered fully assembled and pre-installed

    Portier modular door station:

    Triply ingenious!

    • Ultra slim design:
      • 7 mm housing height for flush-mounted – the slimmest modular flush-mounted door station on the market
    • Easiest possible installation:
      • Easiest possible, secure and fastest installation due to upgradeable TwinBus technology
      • Safe against polarity reversal: modules installed using bus connectors
      • 1-man start-up
    • Maximum functionality:
      • 12 different modules for all intelligent building communication applications
      • Unique range of cameras
    • No insert plate for surface-mounted and flush-mounted
    • An integrated design line for surface-mounted and flush-mounted
    • Available in the standard colours: white and silver
    • Complete backward compatibility with already installed TwinBus systems
    • Durable LED technology

    Verrano glass door station:

    Clear as glass

    • Noble glass finish
    • Seamlessly blends in with any architectural style
    • Concealed fixing
    • Implements modern sensor technology

    Entravox door station:

    Ultracompact with a youthful design

    • Sturdy, vandal-proof metal housing
    • Elegant surface-mounted solution – only 22 mm flat
    • Easy installation on every surface

    Pielietojums

    Door stations are prepared for different building types like residentials and offices

    Galerija