Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Analog Sensors

Comprehensive sensing, high comfort experience

Part of SpaceLogic

A wide range of flexible and reliable analog sensors used with Schneider Electric and third party building management controllers.

Analog Sensors
  • Funkcijas

    Senses Temperature, Humidity, CO2 and VOC

    • Housings available in Matte white, and the higher-end finish Optimum in black or white.
    • Many configurations available: Temperature, Humidity, CO2 and VOC sensor combinations.
    • Many user interface options: Color Touchscreen, LCD with 3 Button and Blank Cover options available.
    • Configurable screen/button lockout, set-points, override, fan speed
    • Replaceable RH sensor and field calibratable CO2 sensor
    • Power and data via screw terminal connections for quick installation
    • Selectable 4 to 20mA, 0 to 5 Vdc or 0-10 Vdc outputs offer maximum flexibility for a wide range of applications.


    Priekšrocības

    • State-of-the-art technology to ensure reliability and accuracy
    • Easy Installation and Commissioning
    • Connect to any BMS controller which accepts analog outputs via IO
    • Output flexibility allows for a consistent sensor look on systems with multiple controller types
    • Many options matching new construction or retrofit needs

    Pielietojums

    • Optimized for public facilities such as office buildings, hotels, hospitals, schools and shopping malls
    • BMS Temperature, Humidity, CO2 and VOC Sensing
    • Wide range of HVAC applications
    • Integrated BMS solutions
    • New construction and retrofit projects