Note: this PowerLogic EGX100 has now been replaced by the Link150 Ethernet Gateway. Please find more information about Link150 here.
Characteristics:
10/100Base-Tx Ethernet port
RS485 / RS232 serial port, optically isolated
2-wire and 4-wire compatibility
Support for serial master to ModbusTCP/IP routing
P30, DIN rail mounted enclosure
Web Interface for configuration, diagnostic and maintenance
Advanced security through ModbusTCP/IP filtering with configurable access levels (read-only or full access)
Secure user interface including user's name & password log-in.
User interface in English, French, German, and Spanish
Control power through PoE (Power over Ethernet) or 24 Vdc power source
Rated for use in industrial environments (-25 to 70oC)
Priekšrocības
Increase the user's efficiency by allowing him to quickly make decisions based on data at his disposal.
thanks to simple, quick, shared and securedaccess to information from all electrical network products via Modbus TCP/IP.
connecting all building utilities:heating, ventilation, lighting, management of electrical distribution, safety, etc.
providing flexible and scaleable network architecture .
Pielietojums
Ethernet ModbusTCP/IP to RS485 or RS232 gateway
RS485 or RS232 Modbus serial master to Ethernet ModbusTCP/IP
Galerija
EcoStruxure™ Biznesam
EcoStruxure dod jums iespēju attīstīties mūsdienu digitālajā pasaulē. Pieņemiet izdevīgākus biznesa lēmumus ar mērogojamiem un savienotiem IT/OT risinājumiem.