-
-
Filtrēt pēc:
Atiestatīt visu -
-
-
Funkcijas
Versions available :
- 19" rack VDA-B available with or without side panels (kit or assembled)
- 19" rack VDA without side panels (Grey RAL7035 or Black RAL9011)
- 19" rack VDA-E available with or without side panels (Grey RAL7035 or Black RAL9011)
Possibility of configure the composition of the claddings, the mounting of the accessories and the colours.
Technical description :
- Sheet steel enclosure bended and welded.
- Top and bottom frames mechanically assembled to the structure's vertical uprights by means of Torx screws, assuring therefore a rigid structure with multiple rear and side cable entries for cabling the installations.
- Claddings in RAL7035 colour and uprights in RAL7011 colour or completely in RAL9011.
- 4 Levelling stands adjustable from inside.
- 1 removable roof plate.
- 2 side panels easily removable (available with or without the side panels references in accessories) according VDA-B, VDA and VDA-E versions.
- 2 or 4 19" uprights adjustable in depth.
- 1 transparent front door, opening 180º, reversible, 1 or 2 points lock with key nº 333.
- 1 rear panel quickly remove or rear partial or plain door, opening 180º, reversible, 1 point lock with key nº 333.
- Earthing braids in a bag of 30 screws, slices and cage nuts, elements required for fixing switchgear on VDA-E 19" racks without tool.- Static load 400kg, 250kg with wheels.
- Protection level IP20 according to standard IEC60529.
- Resistance to external mechanical impact IK08 according to standard IEC62262.
- Certifications: In compliance with the directive RoHs, 19" racks according to standard IEC60297-1-4.
- Paint: Textured epoxi-polyester powder paint finish, in colour grey RAL7035; matt textured in colour black RAL9011.
Priekšrocības
Enclosures inspired by your expectations !
Wide dimensional range :
- 6 heights (24U to 47U), 2 widths (600-800mm) and 3 depths (600-800-1000mm).
The choice :
- 3 offers of enclosures with different compositions, available in color grey RAL7035 or black RAL 9011 and available in kit.
Time-saving for the realization of your installations :
- wide range of solutions for cable management, fast fixation of accessories, ease of dismantling and reassembly of the claddings.
Aesthetic and Robustness :
- an offer which becomes integrated easily into its field of installation keeping a load capacity of 400Kg. These enclosures remain completely detachable.
Pielietojums
- Local networks, telecommunications, audiovisuals, detection and safety for building installations, tertiary and infrastructures.
Galerija
Actassi VDA
19" komunikāciju skapji IP 20
Daļa no Actassi
Network racks Building, Infrastructure IP20